Compact Digital Pressure Switch ZSE10(F)/ISE10
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)Equipment for the Semiconductor Industries » Cooling Water Line

-
・Low profile 9.8 mm
・Vertical mounting space reduced to approx. 1/2
(Compared to ZSE/ISE30A series)
・Simultaneous copying is possible for maximum 10 units.
・3-step setting
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Digital Pressure Switch ZSE10(F)/ISE10
Manual
Series Type View search result ZSE10F Compound pressure View search result ZSE10 Vacuum pressure View search result ISE10 Positive pressure View search result Compact Digital Pressure Switch ZSE10(F)/ISE10
DoC/IM
Series Type View search result ZSE10F Compound pressure View search result ZSE10 Vacuum pressure View search result ISE10 Positive pressure View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
ZSE10F | Compound pressure | -100.0 to 100 kPa |
ZSE10 | Vacuum pressure | 0.0 to -101.0 kPa |
ISE10 | Positive pressure | -0.100 to 1.000 MPa |