WEB Catalog

Product Information »  WEB Catalog  » Search result

Compatible with Manifold Controller Electric Actuators
 Slide Tables LE2S□H/LE2SH□H

Electric Actuators/Cylinders » Slide Tables
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Slide Table LE2S(H)□H Series has been added. [New]
    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compatible with Manifold Controller Electric Actuators
     Slide Tables LE2S□H/LE2SH□H
    Manual
    Type Series View search result
    Slide Table/Compact TypeLE2S□HView search result
    Slide Table/High Rigidity TypeLE2SH□HView search result
TypeSeriesActuation typeSizeMax. stroke [mm]/Rotation angle [°]Max. speed [mm/s]
Slide Table/Compact TypeLE2S□HSlide screw + Belt (R/L type),
Slide screw (D type)
16, 25150550
Slide Table/High Rigidity TypeLE2SH□HSlide screw + Belt (R/L type),
Slide screw (D type)
16, 25150450

Go Top