Air Saving Impact Blow Gun IBG
Directional Control Valves » Blow GunsAir Blowing Equipment » Air Blowing Equipment
-
・Various functions
Pulse function [New]
Adjuster function with indicator
・Increased impact force due to higher peak pressure
Drastic reduction in air consumption and labor time
・Application: It is capable of eliminating, in a short period of time,
the dust, etc., that is difficult to remove with the existing blow gun.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Saving Impact Blow Gun IBG
Manual
Series View search result IBG1
High Peak
Pressure TypeView search result IBG2
Compact TypeView search result
Series | Peak pressure∗1 | Size (Height x Depth x Width) [mm] | Weight [g] | Tank capacity [cc] | Air consumption∗2 [cc] | Supply port |
---|---|---|---|---|---|---|
IBG1 High Peak Pressure Type | 3 times or more | 183.8 × 83 × 41 | 380 | 100 | 600 | Screw-in type (Rc, NPT, G) 3/8 One-touch fittings ø6 to ø10 ø1/4" to ø3/8" S coupler R3/8 |
IBG2 Compact Type | 2.5 times or more | 174.5 × 76 × 41 | 300 | 70 | 420 | Screw-in type (Rc, NPT, G) 1/4 One-touch fittings ø6 to ø10 ø1/4" to ø3/8" S coupler R1/4 |
∗1 Compared with the existing VMG series model | ∗2 The amount of air filled in the tank at 0.5 MPa operating pressure |