-
New Products
Product Information »
New Products
NEW
2/3-Port Mechanical Valve
with One-touch Fitting
VM100F Series Updated Jun-18
with One-touch Fitting
VM100F Series Updated Jun-18
- Built-in One-touch fitting reduced installation space and less piping work
- Space saving
Built-in One-touch fitting Approx. 35% reduction - Lightweight
With resin body material 80% reduction (48 g lighter) - Less man-hours replacing the actuator
Mounting using a clip makes replacement easier.
Product Features
■Built-in One-touch fitting reduced installation space and less piping work
Space saving・Lightweight
Built-in One-touch fitting Approx. 35% reduction (25.8 mm shorter)
Mounting interchangeable with the conventional model
Mounting pitch and height are the same as the current model
Available in vacuum applications
−100 kPa to 0.7 Mpa