-
New Products
Product Information »
New Products


Air Gripper Unit
for Collaborative Robots
JMHZ2-X7400B-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series Updated Dec-20
for Collaborative Robots
JMHZ2-X7400B-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series Updated Dec-20
- Compact, lightweight product with high gripping force due to air operation
- Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
- Integrated solenoid valve, speed adjustment mechanism, and auto switch
- High rigidity and high precision due to its guide-integrated construction
- A split protective cover for easy air gripper maintenance
Product Features
■Compact, lightweight product with high gripping force due to air operation
■High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision (Compared with the same size of the existing MHZ2)
■Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
■Integrated solenoid valve, speed adjustment mechanism, and auto switch
■A split protective cover for easy air gripper maintenance
Allows you to maintain the air gripper without removing the user-specific attachment