Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Teaching Box
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
- Industrial Device Communication CIP Safety Compatible Products
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
Magnet Gripper for Collaborative Robots MHM-X7400A
for Universal Robots
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Magnet Grippers
-
・Plug and Play configuration for immediate use
・URCap: Easy programming
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Magnet Gripper for Collaborative Robots MHM-X7400A
for Universal RobotsManual
Series View search result MHM-X7400A View search result
| Series | Max. holding force N (Workpiece thickness mm) |
|---|---|
| MHM-X7400A | 160(2) 200(6) |