-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_538
»
Temperature Control Equipment
IN_PROD_540
»
Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Peltier-Type Thermo-con/Rack Mount Type
HECR
HECR
![]() |
・Good space utilization: Mountable in a 19-inch rack
Saves space by allowing multiple pieces of equipment to be mounted together in a rack. ・Temperature stability: ±0.01℃ to 0.03℃ ・Set temperature range: 10℃ to 60℃ ・Cooling capacity: 200 W, 400 W, 510 W, 800 W, 1 kW, 1.2 kW ・Power consumption: 200 W, 300 W, 400 W |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method |
---|---|---|---|---|
HECR002-A | 10 to 60℃ | 200 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR004-A | 10 to 60℃ | 400 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR006-A | 10 to 60℃ | 510 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR008-A | 10 to 60℃ | 800 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR010-A | 10 to 60℃ | 1 kW | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR008-W | 10 to 60℃ | 800 W | ±0.01 to 0.03℃ | Peltier-type water-cooled |
HECR012-W | 10 to 60℃ | 1.2 kW | ±0.01 to 0.03℃ | Peltier-type water-cooled |
Peltier-Type Thermo-con/Rack Mount Type
HECR
HECR
Series | Download |
---|---|
HECR002-A |
|
HECR004-A |
|
HECR006-A |
|
HECR008-A |
|
HECR010-A |
|
HECR008-W |
|
HECR012-W |
|
Peltier-Type Thermo-con HEC
![]() |
・For applications requiring high-precision temperature control
・High-precision, refrigerant-free temperature control equipment that uses a Peltier device ・Simple structure and high reliability ・Can easily be built into equipment due to its compact and low-vibration design ・Compatible with a wide range of power supply voltages ・Compliant with UL Standards, CE-marking |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method |
Circulating fluid |
---|---|---|---|---|---|
HEC | 10 to 60℃ | 230 W, 600 W | ±0.01 to 0.03℃ | Peltier-type air-cooled | Tap water |
HEC | 10 to 60℃ | 140 W, 320 W | ±0.01 to 0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution (20%) |
HEC | 10 to 60℃ | 600 W, 1200 W | ±0.01 to 0.03℃ | Peltier-type water-cooled | Tap water, Fluorinated fluid |
Peltier-Type Thermo-conHEC
Series | Download |
---|---|
HEC |
|
HEC |
|
HEC |
|
Peltier-Type Thermo-con/Compact Type INR-244-831
![]() |
・Compact, Space saving
・Refrigerant-free ・Low-noise design: 45 dBA (When selecting an option) ・Fluid contact material: Stainless steel, Resin (Aluminum and copper material-free) |
Other Data |
---|
Series | Set temperature range |
Max. cooling capacity |
Temperature stability |
Cooling method |
---|---|---|---|---|
INR-244-831 | 0 to 60℃ | 220 W | ±0.01℃ to ±0.03℃ |
Peltier-type air-cooled |
Peltier-Type Thermo-con/Compact TypeINR-244-831
Series | Download |
---|---|
INR-244-831 |
|
Peltier-Type Thermoelectric Bath HEB
![]() |
・High-precision temperature control bath that uses a Peltier device
・Compact and low noise ・Minimal up-down temperature distribution by a unique agitation method |
Other Data |
---|
Series | Set temperature range | Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HEB | −15 to 60℃ | 140 W, 280 W | 0.01℃ | Round type Peltier-type water-cooled |
Tap water, Fluorinated fluid |
Peltier-Type Thermoelectric BathHEB
Series | Download |
---|---|
HEB |
|
Peltier-Type Thermoelectric Bath (Made to Order) INR
![]() |
・High-precision temperature control bath that uses a Peltier device
・Compact and low noise ・Minimal up-down temperature distribution by a unique agitation method |
Other Data |
---|
Series | Set temperature range |
Max. cooling capacity |
Temperature stability |
Cooling method |
Circulating fluid |
---|---|---|---|---|---|
INR-244-696A | −15 to 60℃ | 280 W | ±0.02℃ |
Peltier-type water-cooled |
Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-745 | 0 to 60℃ | 140 W | ±0.03℃ |
Peltier-type water-cooled |
Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-733 | 0 to 60℃ | 140 W | ±0.03℃ |
Peltier-type water-cooled |
Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-747 | 0 to 60℃ | 320 W | ±0.03℃ |
Peltier-type water-cooled |
Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-736 | 0 to 60℃ | 320 W | ±0.03℃ |
Peltier-type water-cooled |
Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-746 | 0 to 60℃ | 320 W | ±0.03℃ |
Peltier-type water-cooled |
Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature) |
INR-244-734 | 0 to 60℃ | 320 W | ±0.03℃ |
Peltier-type water-cooled |
Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-749 | 0 to 60℃ | 320 W | ±0.03℃ |
Peltier-type water-cooled |
Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-748 | 0 to 60℃ | 320 W | ±0.03℃ |
Peltier-type water-cooled |
Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-757 | 0 to 60℃ | 220 W | ±0.03℃ |
Peltier-type air-cooled |
Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
Peltier-Type Thermoelectric Bath (Made to Order)INR
Series | Download |
---|---|
INR-244-696A |
|
INR-244-745 |
|
INR-244-733 |
|
INR-244-747 |
|
INR-244-736 |
|
INR-244-746 |
|
INR-244-734 |
|
INR-244-749 |
|
INR-244-748 |
|
INR-244-757 |
|
Peltier-Type Chemical Thermo-con HED
![]() |
・Heat exchanger for direct temperature control that uses a Peltier device
・Compatible with a wide range of chemical liquids through the use of a fluororesin heat exchanger ・Compliant with CE-marking |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HED | 10 to 60℃ | 300 W, 500 W, 700 W | ±0.1℃ | Peltier-type water-cooled |
Deionized water, Fluorinated fluid Ammonia hydrogen peroxide solution, etc. |
Peltier-Type Chemical Thermo-conHED
Series | Download |
---|---|
HED |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: