-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_538
»
Temperature Control Equipment
IN_PROD_539
»
Thermo-Chillers (Circulating Fluid Temperature Controllers)


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Thermo-Chillers (Circulating Fluid Temperature Controllers)
Thermo-chiller/Standard Type HRS
![]() |
・With this chiller, cooling water can be obtained anywhere it is necessary
because of easy installation and easy operation. ・For a wide range of applications, such as laser machine tools, analytical equipment, LCD manufacturing equipment, mold temperature control, etc. ・Compact: W 377 x H 615 x D 500 mm, 40 kg (HRS012/018/024) ・Timer function, Low liquid level protection, Power failure auto-restart, Anti-freezing function, etc. ・Self diagnosis function ・Ideal for overseas models (Single-phase 200 to 230 VAC, Single-phase 100, 115 VAC) ・Compliant with UL Standards, CE-marking |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS012 to 060 | 5 to 40℃ |
1.3 kW 1.9 kW 2.4 kW 3.2 kW 4.2 kW 5.1 kW 5.9 kW (60 Hz) |
±0.1℃ |
Air-cooled refrigeration Water-cooled refrigeration |
Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Standard TypeHRS
Series | Download |
---|---|
HRS012 to 060 |
|
Thermo-chiller/Environmentally Resistant Type HRS-R
![]() |
・Resistant to dust and water splashing
・Protection of the electrical unit: IP54 ・Metal panel The entire exterior surface is metal. A stainless steel panel can be selected. (Option) ・A large capacity tank (12 L) is available. (Option) ・Ambient temperature: 5 to 45°C |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS-R | 5 to 40℃ |
1.9 kW 2.9 kW 5 kW (60 Hz) |
±0.1℃ | Air-cooled refrigeration |
Tap water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Environmentally Resistant TypeHRS-R
Series | Download |
---|---|
HRS-R |
|
Thermo-chiller/Standard Type HRS090
![]() |
・Lightweight and compact
・Cooling capacity: 9 kW ・Temperature stability: ±0.5°C ・Set temperature range: 5 to 35°C ・Max. ambient temperature: 45°C ・Power supply: 3-phase 200 to 230 VAC, 380 to 415 VAC, 460 to 480VAC |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS090 | 5 to 35℃ | 9kW (60Hz) | ±0.5℃ |
Air-cooled refrigeration Water-cooled refrigeration |
Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Standard TypeHRS090
Series | Download |
---|---|
HRS090 |
|
Thermo-chiller/Standard Type HRS100/150
![]() |
・No heater is required, as the circulating fluid is heated using only
the heat exhausted by the refrigerating circuit. ・Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America ・Low-noise design: 70 dB (A) ・Outdoor installation: IPX4 ・Compact, Space saving |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS100 HRS150 |
5 to 35℃ |
9.5 kW 14.5 kW (60 Hz) |
±1.0℃ |
Air-cooled refrigeration Water-cooled refrigeration |
Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Standard TypeHRS100/150
Series | Download |
---|---|
HRS100 HRS150 |
|
Thermo-chiller/Standard Type HRS200
![]() |
・3-phase 380 to 415 VAC (50 Hz), 3-phase 460 to 480 VAC (60 Hz)
・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit. ・Outdoor installation: IPX4 ・Compact, Space saving |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS200 | 5 to 35℃ | 20.5 kW | ±1.0℃ | Air-cooled refrigeration |
Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Standard TypeHRS200
Series | Download |
---|---|
HRS200 |
|
Thermo-chiller/Inverter Type HRSH090
![]() |
・Power consumption reduced by 53%
Complete with energy-saving triple inverter! ・Cooling capacity: 9.5 kW (Air-cooled), 11.0 kW (Water-cooled) ・Temperature stability: ±0.1°C ・Set temperature range: 5°C to 40°C |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSH090 | 5 to 40℃ | 9.5 kW | ±0.1℃ |
Air-cooled refrigeration Water-cooled refrigeration |
Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Inverter TypeHRSH090
Series | Download |
---|---|
HRSH090 |
|
Thermo-chiller/Inverter Type HRSH
![]() |
・Complete with energy-saving triple inverter!
・Outdoor installation, Splashproof type (IPX4) ・Max. ambient temperature: 45℃ ・Min. ambient temperature: –20℃ (For the air-cooled type) ・Temperature stability: ±0.1℃ (When a load is stable) ・Space saving and lightweight: 280 kg (25 kW type) ・Compliant with UL Standards, CE-marking |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSH | 5 to 35℃ |
10 kW 15 kW 20 kW 25 kW 28 kW |
±0.1℃ |
Air-cooled refrigeration Water-cooled refrigeration |
Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Inverter TypeHRSH
Series | Download |
---|---|
HRSH |
|
Thermo-chiller/Basic Type HRSE
![]() |
・Complete with energy-saving triple control!
Reduces power consumption by 33% ・Compact and lightweight: 32 kg (100 VAC) ・Maintenance-free: Magnet pump ・Low-noise design: 55 dB (A) |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSE | 10 to 30℃ |
1.2 kW 1.6 kW 2.2 kW (60 Hz) |
±2.0℃ | Air-cooled refrigeration |
Tap water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Basic TypeHRSE
Series | Download |
---|---|
HRSE |
|
Thermo-chiller/Dual Channel Refrigerated Thermo-chiller for Lasers HRL
![]() |
・Temperatures for 2 fluid channel systems can
be controlled individually by one chiller. ・Space saving, Reduced wiring Footprint: 22% reduction One power supply system for 2 channels ・Energy saving Power consumption reduced by 30% ・Touch panel ・Power supply: 3-phase 380 to 415 VAC (50/60 Hz) 3-phase 460 to 480 VAC (60 Hz) |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRL100 HRL200 HRL300 |
CH1: 15 to 25℃ CH2: 20 to 40℃ |
CH1:9 kw, 19 kW, 26 kW CH2: 1.0 kW (Max. 1.5 kW) |
CH1: ±0.1 CH2: ±0.5 |
Air-cooled refrigeration |
CH1: Tap water CH2: Tap water, Deionized water |
Thermo-chiller/Dual Channel Refrigerated Thermo-chiller for LasersHRL
Series | Download |
---|---|
HRL100 HRL200 HRL300 |
|
Thermo-chiller/Rack Mount Type HRR
![]() |
・Operable without the need to remove the unit from the rack
Front access: Simple to control, service, and maintain with all filters and drainage accessible via the front panel ・Space saving: Multiple chillers can be mounted to a 19-inch rack. ・Cooling capacity: 1.1/1.2/1.8/2.4/3.0/5.1 kW (60 Hz) ・Temperature stability: ±0.1℃ ・Global power supply: Single-phase 100 VAC (50/60 Hz)/115 VAC (60 Hz) Single-phase 200 to 230 VAC (50/60 Hz) |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRR |
5 to 35℃ 15 to 35℃ |
1.1 kW 1.2 kW 1.8 kW 2.4 kW 3.0 kW 5.1 kW |
±0.1℃ |
Air-cooled refrigeration Water-cooled refrigeration |
Tap water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Rack Mount TypeHRR
Series | Download |
---|---|
HRR |
|
Thermo-chiller/High-performance Type HRZ
![]() |
・Suitable for semiconductor processing equipment with a wide variety of features,
such as high-temperature stability, a wide temperature range, failure diagnosis, external communication, etc. ・Compliant with various safety standards ・Compliant with UL Standards, SEMI Standards, CE-marking |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method |
Circulating fluid |
---|---|---|---|---|---|
HRZ |
-20 to 40℃ 20 to 90℃ -20 to 90℃ |
1 kW, 2 kW, 4 kW, 8 kW | ±0.1℃ |
Water-cooled refrigeration |
Fluorinated, Tap water, Deionized water, Ethylene glycol aqueous solution (60%) |
Thermo-chiller/High-performance TypeHRZ
Series | Download |
---|---|
HRZ |
|
Thermo-chiller/High-performance Inverter Type HRZ
![]() |
・In addition to the state-of-the-art functions of the HRZ series,
these models employ a DC inverter compressor to achieve better energy efficiency. ・A wide temperature range and cooling capacity range are covered by one unit. ・Suited to the short innovation cycle of semiconductor equipment, Capable of responding flexibly to changes in the process conditions ・Compliant with UL Standards, SEMI Standards, CE-marking |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method |
Circulating fluid |
---|---|---|---|---|---|
HRZ |
−20 to 90℃ 10 to 60℃ |
10 kW | ±0.1℃ |
Water-cooled refrigeration |
Fluorinated, Tap water, Deionized water, Ethylene glycol aqueous solution (60%) |
Thermo-chiller/High-performance Inverter TypeHRZ
Series | Download |
---|---|
HRZ |
|
Dual Thermo-chiller/High-performance Inverter Type HRZD
![]() |
・Temperatures for 2 systems can be controlled separately by one chiller.
・Double inverter type: Substantially more energy is saved by using a DC inverter refrigerator and inverter pump. ・Space saving: Footprint reduced by 23% ・Reduced wiring, piping, and labor: Single power cable, Single facility-water piping system ・Compliant with SEMI Standards, CE-marking |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method |
Circulating fluid |
---|---|---|---|---|---|
HRZD | −30 to 90℃ | 9.5 kW x 2 | ±0.1℃ |
Water-cooled refrigeration |
Fluorinated, Ethylene glycol aqueous solution (60%) |
Dual Thermo-chiller/High-performance Inverter TypeHRZD
Series | Download |
---|---|
HRZD |
|
Water-cooled Thermo-chiller/High-performance Type HRW
![]() |
・Direct heat exchanger for in-plant circulating fluid
・Can control the temperature over a wide range since a compressor is not required. ・Suitable for semiconductor processing equipment with a wide variety of features, such as high-temperature stability, a wide temperature range, failure diagnosis, external communication, etc. ・Compliant with UL Standards, SEMI Standards, CE-marking ・It is possible to select the inverter type. |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method |
Circulating fluid |
---|---|---|---|---|---|
HRW | 20 to 90℃ | 2 kW, 8 kW, 15 kW, 30 kW | ±0.3℃ |
Water-cooled type (Without compressor) |
Fluorinated, Tap water, Deionized water, Ethylene glycol aqueous solution (60%) |
Water-cooled Thermo-chiller/High-performance TypeHRW
Series | Download |
---|---|
HRW |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: