-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_516
»
Switches/Sensors/Controller
IN_PROD_517
»
Electronic Pressure Switches/Sensors (Self-contained Type)


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Electronic Pressure Switches/Sensors (Self-contained Type)
3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□
ZSE20□(F)/ISE20□
![]() |
・Visualization of settings
・Simple 3-step setting ・Easy screen switching It is possible to change the settings while checking the measured value. ・Delay time:1.5 ms or less ・Current consumption: 25 mA or less ・IO-Link compatible |
Other Data |
---|
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
ZSE20(F) ISE20 |
1 output |
Compound pressure Vacuum pressure Positive pressure |
−100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa |
IP40 | Air |
ZSE20A(F) ISE20A |
2 outputs Analog output (Voltage/Current) |
Compound pressure Vacuum pressure Positive pressure |
−100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa |
IP40 | Air |
ZSE20B(F) ISE20B-(L) |
2 outputs Analog output (Voltage/Current) IO-Link/Switch: 1 output |
Compound pressure Vacuum pressure Positive pressure |
−100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa |
IP65 | Air |
ZSE20C(F) ISE20C(H) |
2 outputs Analog output (Voltage/Current) |
Compound pressure Vacuum pressure Positive pressure |
−100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa −0.100 to 2.000 MPa |
IP65 | General fluids |
3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□
ZSE20□(F)/ISE20□
Series | Type | Download |
---|---|---|
ZSE20(F) ISE20 |
Compound pressure Vacuum pressure Positive pressure |
|
ZSE20A(F) ISE20A |
Compound pressure Vacuum pressure Positive pressure |
|
ZSE20B(F) ISE20B-(L) |
Compound pressure Vacuum pressure Positive pressure |
|
ZSE20C(F) ISE20C(H) |
Compound pressure Vacuum pressure Positive pressure |
|
2-Color Display High-Precision Digital Pressure Switch (for Low Pressure) ZSE30AF-X576 to X580
![]() |
・Able to detect and display pressures of 10 kPa or less
・Can copy to up to 10 switches simultaneously Reduced setting time, Minimized risk of setting mistakes ・3-step setting ・With display low-cut function (zero-cut function) “0” is displayed within the effective range. |
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
ZSE30AF-X576 | Compound pressure | –500 to 500 Pa |
ZSE30AF-X577 | Compound pressure | –1.000 to 1.000 kPa |
ZSE30AF-X578 | Compound pressure | –2.00 to 2.00 kPa |
ZSE30AF-X579 | Compound pressure | –5.00 to 5.00 kPa |
ZSE30AF-X580 | Compound pressure | –10.00 to 10.00 kPa |
2-Color Display High-Precision Digital Pressure Switch (for Low Pressure)ZSE30AF-X576 to X580
Series | Type | Download |
---|---|---|
ZSE30AF-X576 | Compound pressure |
|
ZSE30AF-X577 | Compound pressure |
|
ZSE30AF-X578 | Compound pressure |
|
ZSE30AF-X579 | Compound pressure |
|
ZSE30AF-X580 | Compound pressure |
|
Compact Digital Pressure Switch ZSE10(F)/ISE10
![]() |
・Low profile 9.8 mm
・Vertical mounting space reduced to approx. 1/2 (Compared to ZSE/ISE30A series) ・Simultaneous copying is possible for maximum 10 units. ・3-step setting |
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
ZSE10F | Compound pressure | -100.0 to 100 kPa |
ZSE10 | Vacuum pressure | 0.0 to -101.0 kPa |
ISE10 | Positive pressure | -0.100 to 1.000 MPa |
Compact Digital Pressure SwitchZSE10(F)/ISE10
Series | Type | Download |
---|---|---|
ZSE10F | Compound pressure |
|
ZSE10 | Vacuum pressure |
|
ISE10 | Positive pressure |
|
3-Screen Display High-Precision Digital Pressure Switch
ISE7□/7□G
ISE7□/7□G
![]() |
・It is possible to change the settings while checking the measured value.
・IO-Link ・Angled display Good visibility from various mounting positions ・Rotating display Display can rotate 336 degrees after installation ・Applicable fluid:Air, Non-corrosive gas, Non-flammable gas (ISE70/71) :Liquid or gas that will not corrode materials of parts in contact with fluid (ISE7□G) |
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
ISE70 | Positive pressure (For air) | 0 to 1MPa |
ISE71 | Positive pressure (For air) | 0 to 1.6MPa |
ISE70G | Positive pressure (For general fluids) | 0 to 1MPa |
ISE75G | Positive pressure (For general fluids) | 0 to 2MPa |
ISE76G | Positive pressure (For general fluids) | 0 to 5MPa |
ISE77G | Positive pressure (For general fluids) | 0 to 10MPa |
3-Screen Display High-Precision Digital Pressure Switch
ISE7□/7□G
ISE7□/7□G
Series | Type | Download |
---|---|---|
ISE70 | Positive pressure (For air) |
|
ISE71 | Positive pressure (For air) |
|
ISE70G | Positive pressure (For general fluids) |
|
ISE75G | Positive pressure (For general fluids) |
|
ISE76G | Positive pressure (For general fluids) |
|
ISE77G | Positive pressure (For general fluids) |
|
2-Color Display Digital Pressure Switch ISE70/75(H)
![]() |
・Metal body type (Aluminum die-casted)
・IP67 ・With M12 connector ∗ The ISE70 series was remodeled in April 2018. Please select the ISE70-□-L2 series. ∗ The ISE75 series was remodeled in July 2018. Please select the ISE77G series. ∗ The sale of the ISE75H series is continued. |
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
ISE70 | Positive pressure (For air) | 0 to 1MPa |
ISE75 | Positive pressure (For general purpose fluids) | 0 to 10MPa |
ISE75H | Positive pressure (For general purpose fluids) | 0 to 15MPa |
2-Color Display Digital Pressure SwitchISE70/75(H)
Series | Type | Download |
---|---|---|
ISE70 | Positive pressure (For air) |
|
ISE75 | Positive pressure (For general purpose fluids) |
|
ISE75H | Positive pressure (For general purpose fluids) |
|
Air Checker/Electronic Pressure Switch PS1000/1100/1200
![]() |
・Plug-in port for One-touch fittings.
・With LED light. |
Other Data |
---|
Series | Type | Set pressure range |
---|---|---|
PS1000 | Positive pressure | -0.1 to 0.45 MPa |
PS1100 | For vacuum/residual pressure | -0.1 to 0.4 MPa |
PS1200 | For vacuum | -100 to 0 kPa |
Air Checker/Electronic Pressure SwitchPS1000/1100/1200
Series | Type | Download |
---|---|---|
PS1000 | Positive pressure |
|
PS1100 | For vacuum/residual pressure |
|
PS1200 | For vacuum |
|
Compact Pressure Switch ZSE1/ISE1
![]() |
・Can be integrated with ZM ejector system.
|
Other Data |
---|
Series | Type | Set pressure range |
---|---|---|
ZSE1 | Vacuum pressure | 0 to -101 kPa |
ISE1L | Positive pressure | 0 to 100 kPa |
ISE1 | Positive pressure | 0 to 1 MPa |
Compact Pressure SwitchZSE1/ISE1
Series | Type | Download |
---|---|---|
ZSE1 | Vacuum pressure |
|
ISE1L | Positive pressure |
|
ISE1 | Positive pressure |
|
Compact Pressure Switch ZSE2/ISE2
![]() |
・Can be integrated with a ZX or ZR ejector system
・Comes equipped with a suction filter as standard |
Other Data |
---|
Series | Type | Set pressure range |
---|---|---|
ZSE2 | Vacuum pressure | 0 to -101 kPa |
ISE2L | Positive pressure | 0 to 100 kPa |
ISE2 | Positive pressure | 0 to 1 MPa |
Compact Pressure SwitchZSE2/ISE2
Series | Type | Download |
---|---|---|
ZSE2 | Vacuum pressure |
|
ISE2L | Positive pressure |
|
ISE2 | Positive pressure |
|
3-Color Display Digital Gap Checker ISA3
![]() |
・Check at a glance to see if a workpiece is placed or not.
・The clearance distance between the detection surface and the workpiece can be found intuitively. ・Simple setting: Change the settings while checking the displayed value. ・Energy saving: Air consumption reduced by 60% ・Improved drainage resistance: 10 times or more |
Other Data |
---|
Series | Rated distance range | Piping specifications: Supply side | Piping specifications: Detection side |
---|---|---|---|
ISA3-F | 0.01 to 0.03 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-G | 0.02 to 0.15 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-H | 0.05 to 0.30 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
3-Color Display Digital Gap CheckerISA3
Series | Download |
---|---|
ISA3-F |
|
ISA3-G |
|
ISA3-H |
|
3-Screen Display Digital Gap Checker/IO-Link Compatible ISA3-L
![]() |
・Monitoring the placement condition of the workpiece Indicates failure/abnormality
・Double sensor providing improved preventive and predictive maintenance (IoT) based on IO-Link Process data provides Displayed value, Outlet pressure, and Supply pressure value. ・NPN/PNP switch function ・3-screen display (Setting) ・Window comparator type ・Zero cut-off range can be changed. |
Other Data |
---|
Series | Rated distance range | Piping specifications: Supply side | Piping specifications: Detection side |
---|---|---|---|
ISA3-F□L | 0.01 to 0.03 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-G□L | 0.02 to 0.15 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-H□L | 0.05 to 0.30 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
3-Screen Display Digital Gap Checker/IO-Link CompatibleISA3-L
Series | Download |
---|---|
ISA3-F□L |
|
ISA3-G□L |
|
ISA3-H□L |
|
Digital Pressure Switch (Built-in Regulator Type) ISE35
![]() |
・Modular type mountable
・ARM10/11 series mountable ・Selectable pressure unit ・With anti-chattering function ・Power-saving mode |
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
ISE35 | Positive pressure | -0.1 to 1 MPa |
Digital Pressure Switch (Built-in Regulator Type)ISE35
Series | Type | Download |
---|---|---|
ISE35 | Positive pressure |
|
Digital Pressure Sensor GS40
![]() |
・A pressure switch function has been added to the gauge with a
digital display. |
Other Data |
---|
Series | Set pressure (MPa) |
---|---|
GS40 | 0 to 0.98 |
Digital Pressure SensorGS40
Series | Download |
---|---|
GS40 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: