Exhaust Cleaners
Exhaust Cleaner AMC
-
・Noise reduction: 35 dB (A)
・Oil mist removal: 99.9% or more
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Exhaust Cleaner for Vacuum Pump AMV
-
・Captures 99.5% of greasy fumes exhausted from the vacuum pump
・Realizes a comfortable working environment without greasy fumes
・Captures and cuts off 99.5% of even low-flow and highly concentrated greasy fumes
・Exhaust ducts from the vacuum pump are not necessary.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Green Procurement (RoHS)
Exhaust Cleaner for Clean Room AMP
-
・An exhaust cleaner that can be used inside a clean room
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
| Series | Filtration (μm) | Maximum flow capacity L/min (ANR) | Port size |
|---|---|---|---|
| AMP | 0.01 (Filtration efficiency: 95%) | 200 to 1000 | 1/4,3/8,1/2,3/4 |
Clean Exhaust Filter SFE
-
・This filter enables the direct exhaust of air in a clean room.
(Cleanliness class 4: ISO14644-1)
Air can be directly exhausted in a clean room by simply mounting this product to the pneumatic equipment in the clean room.
・Piping for exhaust air and relief air is not required.
Reduces piping installation work and space
・Noise reduction: 30 dB (A) or more
・One-touch fitting type is available.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
| Series | Filtration (μm) | Maximum flow capacity L/min (ANR) | Port size |
|---|---|---|---|
| SFE | 0.01 (Filtration efficiency: 99.99%) | 3,30,65,130,200 | M5 x 0.8,R1/8,R1/4 φ4,φ6,φ8,φ10 |

List
Picture