WEB Catalog

Product Information »  WEB Catalog  » Pneumatic Instrumentation Equipment  » Actuators

Actuators

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

P Cylinder (Cylinder with Positioner) CPA2/CPS1

    ・Cylinder positioning in proportion to the input signal (air pressure) is possible.
    ・Correction operation function: Returns to the initial setting position even when the position deviates due to load variations
SeriesBore sizeStroke
(mm)
Air connection portSupply pressure
(MPa)
Input pressure
(MPa)
CPA2φ50 to 10025 to 300Rc1/4 female thread0.3 to 0.70.02 to 0.1
CPS1φ125 to 30025 to 300Rc1/4 female thread0.3 to 0.70.02 to 0.1

Air Servo Cylinder IN-777

    Produced upon receipt of order


    ・Capable of air cylinder multipoint positioning and control
    ・Fast response and high positioning repeatability
     Positioning repeatability: ±0.5 mm
    ・Easier maintenance due to unitization
    ・Built-in self-diagnosis function (LED lamp and signal output)
    ・Emergency stop of the piston when the air or power supply is cut
TypeSeriesActionBore size (mm)Max. speed
Air servo cylinderIN-777Double acting, Single rod125, 160, 200, 250, 320ø125 to ø250:155 mm/sec
ø320:80 mm/sec

Air Shocker XT316

    Produced upon receipt of order


    ・The air shocker is a pneumatic piston type shock generator.
     Removes plugging due to bridging or adhesion of bulk material inside a hopper or chute.
    ・Variable impact force
    ・Strong, stable impact force
    ・No lubrication required
TypeSeriesBore size
(mm)
Impact energy*
(kgm)
* The potential energy when
impact is applied by
SMC’s test equipment is shown.
Air consumption
[L/cycle]
Air shockerXT316-30(B)300.05 to 0.070.33
Air shockerXT316-40(B)400.17 to 0.310.75
Air shockerXT316-63(B)630.45 to 0.751.29
Air shockerXT316-80(B)801.0 to 1.81.91
Air shockerXT316-100(B)1002.2 to 4.04

Go Top