WEB Catalog

Product Information »  WEB Catalog  » Hydraulic Equipment  » Hydraulic Cylinders

Hydraulic Cylinders

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Compact Hydraulic Cylinder CHQ/CHDQ

    ・Lightweight, compact aluminum body
    ・It is possible to mount auto switches.
    ・Same longitudinal dimensions for cylinders with/without auto switches
    ・With auto switch (CHDQ series: CHDQ, CHDQW)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal pressure (MPa)Body materialActionBore Size (mm)
CHQ3.5AluminumDouble acting, Single rod20, 32, 40, 50
63, 80, 100
CHQW3.5AluminumDouble acting, Double rod20, 32, 40, 50
63, 80, 100

JIS Standard Compact Hydraulic Cylinder CHK□/CHDK□

    ・Lightweight, compact aluminum body
    ・It is possible to mount auto switches.
    ・Same longitudinal dimensions for cylinders with/without auto switches
    ・Compliant with JIS Standards (CHKD series)
    ・With auto switch (CHDK□ series: CHDKD, CHDKG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal
pressure (MPa)
Body materialActionBore Size (mm)
CHKD10AluminumDouble acting, Single rod20, 25, 32, 40, 50
63, 80, 100
CHKG16AluminumDouble acting, Single rod20, 25, 32, 40, 50
63, 80, 100

Small Bore Hydraulic Cylinder CHN

    ・Lightweight with a stainless steel tube and aluminum cover
    ・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
    ・Smaller cover section compared to tie-rod cylinders
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CHN7Stainless steelDouble acting, Single rod20, 25, 32, 40

Round Type Hydraulic Cylinder CHM/CHDM

    ・Lightweight with an aluminum tube and cover
    ・With auto switch (CHDM series: CHDM)
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CHM3.5AluminumDouble acting, Single rod20, 25, 32, 40

ISO Standard Hydraulic Cylinder CHS□/CHDS□

    ・CHSD: ISO Standard (10762), CHSG: ISO Standard (6020-2)
    ・Cylinder with built-in cover and mounting bracket allows for easy disassembly and assembly
    ・Smaller cover section compared to tie-rod cylinders
    ・Reduced overall length (Compared to the CH2 series)
    ・With auto switch (CHDS□ series: CHDSD, CHDSG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CHSD10Stainless steelDouble acting, Single rod40, 50, 63, 80, 100
CHSG16Stainless steelDouble acting, Single rod32, 40, 50, 63, 80, 100

JIS Standard Hydraulic Cylinder CH2/CHD2

    ・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
    ・Rod cover with block construction makes for easy disassembly and assembly
    ・With auto switch (CHD2 series: CHD2E, CHD2EW, CHD2F, CHD2FW, CHD2G, CHD2H)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CH2E3.5AluminumDouble acting, Single rod32, 40, 50, 63, 80, 100
CH2EW3.5AluminumDouble acting, Double rod32, 40, 50, 63, 80, 100
CH2F7Stainless steelDouble acting, Single rod32, 40, 50, 63, 80, 100
CH2FW7Stainless steelDouble acting, Double rod32, 40, 50, 63, 80, 100
CH2G14IronDouble acting, Single rod32, 40, 50, 63, 80, 100
CH2H14Stainless steelDouble acting, Single rod32, 40, 50, 63, 80, 100

Air-Hydro Booster CQ2

    ・Converts air pressure to hydraulic pressure for high-pressure hydraulic cylinder actuation
    ・No hydraulic pump is required. High hydraulic pressure can easily be obtained.
    ・Applications: For lifting workpieces, for automatic clamping devices, hydraulic pressure source for low profile hydraulic cylinders
SeriesPneumatic cylinder dia.
(mm)
Generated hydraulic
pressure (with 0.5 MPa)
Amount of discharged oil
(cm3)
CQ2100, 140, 1603.5 to 1417 to 105

Auto Switch D

SeriesTypeFeatures
D SeriesReed auto switchGeneral purpose type
2-color indicator
2-color indicator with diagnostic output
Water resistant 2-color indicator
With timer
D SeriesReed auto switchGeneral purpose type
2-color indicator

Go Top