WEB Catalog


Adobe Flash Player(v16 or later) is required to view the catalog.


![]() |
・No heater is required, as the circulating fluid is heated using only
the heat exhausted by the refrigerating circuit. ・Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America ・Low-noise design: 70 dB (A) ・Outdoor installation: IPX4 ・Compact, Space saving |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating liquid |
---|---|---|---|---|---|
HRS100 HRS150 |
5 to 35℃ |
9.5 kW 14.5 kW (60 Hz) |
±1.0℃ |
Air-cooled refrigeration/ Water-cooled refrigeration |
Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Series | Download |
---|---|
HRS100 HRS150 |
|

Heating method using discharged heat makes a heater unnecessary.

Heating-up time: 1/10

(Optional accessories)
(With DI filter + Solenoid valve kit for control)
The electric conductivity of the circulating fluid can be set with the controller monitor arbitrarily.
Set control range: 5.0 to 45.0 μ S/cm

(Optional accessories)
Prevents increase in circulating fluid discharge pressure.
(Relief pressure: 0.32 MPa

Power can be supplied from the terminal block of the thermo-chiller to external switches etc.

The serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. Communication with the user’s equipment and system construction are possible, depending on the application. A 24 VDC output can be also provided, and is available for a flow switch (SMC’s PF3W, etc.).