WEB Catalog


Adobe Flash Player(v16 or later) is required to view the catalog.


![]() |
・Complete with energy-saving triple inverter!
・Outdoor installation, Splashproof type (IPX4) ・Max. ambient temperature: 45℃ ・Temperature stability: ±0.1℃ (When a load is stable) ・Space saving and lightweight: 280 kg (25 kW type) ・Compliant with UL Standards, CE-marking |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating liquid |
---|---|---|---|---|---|
HRSH | 5 to 35℃ |
10 kW 15 kW 20 kW 25 kW 28 kW |
±0.1℃ |
Air-cooled refrigeration Water-cooled refrigeration |
Tap water, Deionized water, Ethylene glycol aqueous solution (15%) |
Series | Download |
---|---|
HRSH |
|

The inverter respectively controls the number of motor rotations of the compressor, fan and pump according to the load of the user’s application.
Power consumption reduced by 34% compared with a thermo-chiller without the inverter.
With the inverter, it is possible to operate with the same performance even with the power supply of 50 Hz.


Flow diagram


By controlling the DC inverter compressor, DC inverter fan, and electronic expansion valve simultaneously, it maintains the good temperature stability when the heat load fluctuates.

Heating method using discharged heat makes a heater unnecessary.

Mechanical seal-less immersion pump is used.
As the pump has no external leakage of the circulating fluid, a periodic check of the pump leakage and replacement of the mechanical seal are not necessary. There is no need to exhaust the circulating fluid when removing the pump.

Spashproof type (IPX4)
IP (International Protection) is the industrial standard for "Degrees of protection provided by outer defensive enclosures of electric equipment (IP Code)" according to IEC 60529 and JIS C 0920.
IPX4: No harmful influence by water splash is acceptable from every direction.
(Europe, Asia, Oceania, Central and South America)
Transformer unnecessary
Power supply
Power supply: Applicable to 200 to 230 VAC, or 380 to 415 VAC
Transformers are unnecessary even when used overseas.
Power can be supplied from the terminal block on the rear side to external switches etc.

The serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. Communication with the user’s application and system construction are possible, depending on the application. A 24 VDC output can be also provided, and is available for a flow switch (SMC’s PF3W, etc.).