-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_533
»
Process Gas Equipment
IN_PROD_534
»
Process Gas Equipment
My List
My List Guide


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Process Gas Equipment
Regulators for Ultra High Purity (UHP) AP/SL/AP/AZ
![]() |
・For UHP gas delivery in semiconductor and other clean industries
・Body material: 316L SS secondary remelt or 316L SS ・Electropolished wetted parts ・External metal seal construction |
Other Data |
---|
Series | Actuation | Application | Body material | Connection type | Connection size |
---|---|---|---|---|---|
AP/SL | Single stage | Distribution (Compact) |
316L SS secondary remelt |
Face seal Tube weld |
1/4'', 3/8'' |
AP/SL | Single stage | Distribution |
316L SS secondary remelt |
Face seal Tube weld |
1/4'', 3/8'' 1/2'', 3/4'' |
AP/SL | Single stage | Bulk gas | 316L SS |
Face seal Tube weld |
1/2'', 3/4'', 1'' |
AP/SL | Single stage | Source |
316L SS secondary remelt |
Face seal Tube weld |
1/4'', 3/8'' 1/2'', 3/4'' |
AP/SL | Single stage | Sub-atmospheric pressure |
316L SS secondary remelt |
Face seal Tube weld |
1/4'', 3/8'' 1/2'', 3/4'' |
AP | Two stage | Source |
316L SS secondary remelt |
Face seal Tube weld |
1/4'',3/8'' |
AZ | Single stage | Distribution | 316L SS |
Face seal Tube weld |
1/4'', 3/8'' 1/2'' |
AZ | Single stage | Source | 316L SS |
Face seal Tube weld |
1/4'', 3/8'' 1/2'' |
AZ | Single stage | Sub-atmospheric pressure | 316L SS |
Face seal Tube weld |
1/4'', 3/8'' 1/2'' |
Regulators for Ultra High Purity (UHP)AP/SL/AP/AZ
Series | Download |
---|---|
AP/SL |
|
AP/SL |
|
AP/SL |
|
AP/SL |
|
AP/SL |
|
AP |
|
AZ |
|
AZ |
|
AZ |
|
Regulator/Back Pressure Regulator for General Applications AK/BP
![]() |
・For a wide variety of applications from semiconductor to general
・Body material of 316 SS or brass is available depending on the gas. |
Other Data |
---|
Series | Actuation | Application | Body material | Connection type | Connection size |
---|---|---|---|---|---|
AK | Single stage | Distribution |
316 SS or Brass |
NPT female, Compression |
1/4'', 3/8'' 1/2'' |
AK | Single stage | Source |
316 SS or Brass |
NPT female, Compression |
1/4'', 3/8'' 1/2'' |
AK | Single stage | Sub-atmospheric pressure |
316 SS or Brass |
NPT female, Compression |
1/4'', 3/8'' 1/2'' |
AK | Two stage | Source |
316 SS or Brass |
NPT female, Compression | 1/4'' |
BP | Back pressure regulator | ― |
316 SS or Brass |
NPT female, Compression | 1/4'' |
Regulator/Back Pressure Regulator for General ApplicationsAK/BP
Series | Download |
---|---|
AK |
|
AK |
|
AK |
|
AK |
|
BP |
|
Diaphragm Valve for Ultra High Purity AP
![]() |
・For UHP gas delivery in semiconductor and other clean industries
・Used as a gas shutoff valve ・No spring is used for the wetted parts and the drive part is also separated from the diaphragm. Dead space in the flow path is small in order to suppress particle generation. |
Other Data |
---|
Series | Type | Body material | Connection type | Connection size |
---|---|---|---|---|
AP | Air operated |
316L SS secondary remelt |
Face seal Tube weld |
1/4'',3/8'' 1/2'',3/4'' |
AP | Manual |
316L SS secondary remelt |
Face seal Tube weld |
1/4'', 3/8'' 1/2'', 3/4'' |
Diaphragm Valve for Ultra High PurityAP
Series | Type | Download |
---|---|---|
AP | Air operated |
|
AP | Manual |
|
Diaphragm Valve for Ultra High Purity AZ
![]() |
・Cleaned for high-purity semiconductor applications and clean room assembled
・Helium leak tested ・SEMI Standards-compliant ・User-friendly forged body |
Other Data |
---|
Series | Type | Body material | Connection type | Connection size |
---|---|---|---|---|
AZ | Air operated | 316L SS |
Face seal Tube weld |
1/4'' 3/8'' 1/2 |
AZ | Manual | 316L SS |
Face seal Tube weld |
1/4'' 3/8'' 1/2 |
Diaphragm Valve for Ultra High PurityAZ
Series | Type | Download |
---|---|---|
AZ | Air operated |
|
AZ | Manual |
|
Check Valve/Vacuum Generator/Flow Switch AP
![]() |
[Check valve]
・Fluid backflow is prevented by back pressure. ・Unique design with only one moving part in the gas stream, an O-ring ・Springless structure suppresses particle generation by vibration or chattering and pressure fluctuations on the downstream side [Vacuum generator] ・Vacuum generation equipment ・Applicable to the exhaustion of unnecessary gas remaining inside the piping during gas cylinder replacement [Flow switch] ・Detects excess flow above a given flow rate caused by pipe breakage, etc. |
Other Data |
---|
Series | Type | Body material | Connection type | Connection size |
---|---|---|---|---|
AP | Check valve | 316L SS secondary remelt |
Face seal Tube weld |
1/4'', 3/8'' |
AP | Vacuum generator | 316L SS |
Face seal Tube weld |
1/4'', 3/8'' |
AP | Flow switch |
316L SS secondary remelt 316L SS |
Face seal Tube weld |
1/2'', 3/4'' |
Check Valve/Vacuum Generator/Flow SwitchAP
Series | Type | Download |
---|---|---|
AP | Check valve |
|
AP | Vacuum generator |
|
AP | Flow switch |
|
Diaphragm Valve for General Applications AK
![]() |
・Rc, R, and NPT connections have been added to the series.
・For a wide variety of applications from semiconductor to general ・Cleaned for O2 service ・Compact and lightweight due to the shortening of the actuator (AK3542/4542) ・M5 actuation port (AK3542/4542) ・Compact and lightweight due to the modifying of the knob design (AK3652/4652) ・The knob features a unique design that combines a scalloped round knob with a raised rectangular section to provide two choices of gripping. (AK3652/4652) |
Other Data |
---|
Series | Type | Body material | Connection type | Connection size |
---|---|---|---|---|
AK | Air operated | 316 SS |
Compression Rc, R, NPT |
1/4'',3/8'' |
AK | Manual | 316 SS |
Compression Rc, R, NPT |
1/4'',3/8'' |
Diaphragm Valve for General ApplicationsAK
Series | Type | Download |
---|---|---|
AK | Air operated |
|
AK | Manual |
|
Regulator for General Applications AK1000T
![]() |
・For a wide variety of applications from semiconductor to general
・Compact and lightweight Weight: 0.52 kg, Height: 97.5 mm ・Minimum dead leg construction ・Multiple port types are available. Select from compression, NPT female, or Rc thread. |
Other Data |
---|
Series | Type | Body material | Connection type | Connection size |
---|---|---|---|---|
AK1000T | Manually operated type | 316 SS |
Compression Rc, NPT |
1/4", 3/8" |
Regulator for General ApplicationsAK1000T
Series | Type | Download |
---|---|---|
AK1000T | Manually operated type |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: