-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_516
»
Switches/Sensors/Controller
IN_PROD_520
»
Electronic Flow Switches/Sensors


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Electronic Flow Switches/Sensors
3-Color Display Electromagnetic Digital Flow Switch LFE□
![]() |
・Applicable fluids: Water, Water-soluble coolant
・Compact, Lightweight Height: 56 mm, Width: 40mm, Weight: 340 g (LFE1□3) ・Pressure loss: 0.02 MPa or less ・A close proximity setting is available. ・An insulated type has been added. The ground doesn’t need to be selected when wiring. ・Reverse flow can be detected. ・Operating fluid temperature: 0 to 85℃ |
Other Data |
---|
Series | Rated flow range (L/min) |
---|---|
LFE□ |
0.5 to 20 2.5 to 100 5 to 200 |
3-Color Display Electromagnetic Digital Flow SwitchLFE□
Series | Download |
---|---|
LFE□ |
|

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: