WEB Catalog


Adobe Flash Player(v16 or later) is required to view the catalog.


![]() |
・Dry air, N2
・Grease-free ・Flow adjustment valve is integrated. ・Compact, Space saving |
Other Data |
---|
Series | Rated flow range (L/min) |
---|---|
PFMB |
2 to 200 5 to 500 10 to 1000 20 to 2000 |
Series | Download |
---|---|
PFMB |
|

Wide range of flow measurement.
Flow ratio* 100: 1
* Rated flow ratio is 10 : 1 for the current PF2A.
Smallest settable increment: 1 L/min
Current PF2A: 5 L/min (200 L: 2 L/min)

Can be selected from 50 ms (0.05 s)/ 0.1s/
0.5 s/1.0 s/2.0 s
Response time can be set depending on application.
■Grease-free
● Output operation
● Display color
● Reference condition
● Display mode
● Response time
● Display OFF mode
● Setting of security code
● External input function
● Forced output function
● Accumulated value hold
● Peak/Bottom value display
● Keylock function
● Analog output free range function
● Reversible display mode
● Reset to the default settings
● Error display function
Flow control is necessary for promoting energy saving in any application.
Saving energy starts from numerical control of the flow consumption of equipment and lines and
clarification of the purpose and effect.