-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_516
»
Switches/Sensors/Controller
IN_PROD_518
»
Electronic Pressure Switches/Sensors (Remote Type)


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Electronic Pressure Switches/Sensors (Remote Type)
3-Screen Display Sensor Monitor PSE300A
![]() |
・Compatible with 5 types of pressure sensor
Applicable SMC pressure sensor: PSE53□, PSE54□, PSE550, PSE57□, PSE56□ ・It is possible to change the settings while checking the measured value. ・NPN/PNP Switch Function ・Input Range Selection (for Pressure/Flow rate) ・Simple 3-Step Setting |
Other Data |
---|
Series | Set pressure range |
---|---|
PSE300A |
−0.2 to 2.1kPa 10 to −105kPa −105 to 105kPa −10 to 105kPa −50 to 525kPa −0.105 to 1.05MPa −0.105 to 2.1MPa −0.25 to 5.25MPa −0.5 to 10.5MPa |
3-Screen Display Sensor MonitorPSE300A
Series | Download |
---|---|
PSE300A |
|

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: