-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_516
»
Switches/Sensors/Controller
IN_PROD_518
»
Electronic Pressure Switches/Sensors (Remote Type)


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Electronic Pressure Switches/Sensors (Remote Type)
3-Screen Display Multi-channel Digital Sensor Monitor PSE200A
![]() |
・Up to 4 pressure sensors can be connected!
Centralized Control Saves Installation Space. A Single Monitor Various Applications ・It is possible to change the settings while checking the measured value. ・IO-Link |
Other Data |
---|
Series | Set pressure range | Applicable Pressure Sensors |
---|---|---|
PSE200A |
−0.2 to 2.1kPa 10 to −105kPa −105 to 105kPa −10 to 105kPa −50 to 525kPa −0.105 to 1.05MPa −0.105 to 2.1MPa −0.25 to 5.25MPa −0.5 to 10.5MPa |
PSE550 PSE531/PSE541/PSE561 PSE533/PSE543/PSE563/PSE573 PSE532 PSE564/PSE574 PSE530/PSE540/PSE560/PSE570 PSE575 PSE576 PSE577 |
3-Screen Display Multi-channel Digital Sensor MonitorPSE200A
Series | Download |
---|---|
PSE200A |
|

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: