-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_516
»
Switches/Sensors/Controller
IN_PROD_518
»
Electronic Pressure Switches/Sensors (Remote Type)


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Electronic Pressure Switches/Sensors (Remote Type)
3-Screen Display Sensor Monitor PSE300AC
![]() |
・It is possible to change the settings while checking the measured value.
・Visualization of Settings ・NPN/PNP Switch Function ・Input Range Selection (for Pressure/Flow rate) ・Simple 3-Step Setting |
Other Data |
---|
Series | Set pressure range | Applicable Pressure Sensors |
---|---|---|
PSE300AC |
−0.2 to 2.1kPa 10 to −105kPa −105 to 105kPa −10 to 105kPa −50 to 525kPa −0.105 to 1.05MPa −0.105 to 2.1MPa −0.1 to 5.25MPa −0.1 to 10.5MPa |
PSE550 PSE531/PSE541/PSE561 PSE533/PSE543/PSE563/PSE573 PSE532 PSE564/PSE574 PSE530/PSE540/PSE560/PSE570 PSE575 PSE576 PSE577 |
3-Screen Display Sensor MonitorPSE300AC
Series | Download |
---|---|
PSE300AC |
|

■It is possible to change the settings while checking the measured value.

Visualization of Settings
The sub screen (label) shows the item to be set.

Easy Screen Switching
It is possible to change the settings while checking the measured value.

Input Range Selection (for Pressure/Flow rate)
The sensor input range can be set to the required value and displayed. (Voltage input: 1 to 5 V/Current input: 4 to 20 mA) Pressure switch/Flow switch can be displayed.

Simple 3-Step Setting
When the S button is pressed and the set value (P_1) is being displayed, the set value (threshold value) can be set.
When the S button is pressed and the hysteresis (H_1) is being displayed, the hysteresis value can be set.

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: