-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_516
»
Switches/Sensors/Controller
IN_PROD_518
»
Electronic Pressure Switches/Sensors (Remote Type)


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Electronic Pressure Switches/Sensors (Remote Type)
Pressure Sensor for General Fluids PSE57□
![]() |
・Withstand voltage: 500 VAC
・Enclosure: IP65 ・Materials of parts in contact with fluid Piping port: C3604 + Nickel plating Pressure sensor: Al2O3 (Alumina 96%) O-ring: FKM + Grease (PSE570/573/574) Square ring: FKM (PSE575/576/577) |
Other Data |
---|
Series | Type | Rated pressure range | Proof pressure |
---|---|---|---|
PSE570 | Positive pressure | 0 to 1MPa | 3.0 MPa |
PSE573 | Compound pressure | -100 to 100kPa | 600 kPa |
PSE574 | Positive pressure | 0 to 500kPa | 1.5 MPa |
PSE575 | Positive pressure | 0 to 2 MPa | 5.0 MPa |
PSE576 | Positive pressure | 0 to 5 MPa | 12.5 MPa |
PSE577 | Positive pressure | 0 to 10 MPa | 30 MPa |
Pressure Sensor for General FluidsPSE57□
Series | Type | Download |
---|---|---|
PSE570 | Positive pressure |
|
PSE573 | Compound pressure |
|
PSE574 | Positive pressure |
|
PSE575 | Positive pressure |
|
PSE576 | Positive pressure |
|
PSE577 | Positive pressure |
|

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: