-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_516
»
Switches/Sensors/Controller
IN_PROD_517
»
Electronic Pressure Switches/Sensors (Self-contained Type)


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Electronic Pressure Switches/Sensors (Self-contained Type)
IO-Link Compatible 3-Screen Display Digital Gap Checker ISA3-L
![]() |
・Monitoring the p lac ement condition of the workpiece
Indic ate s failure / abnormality ・Double sensor providing improved preventive and predictive maintenance (IoT) based on IO-Link Process data provides Displayed value, Outlet pressure and Supply pressure value . ・NPN/PNP Switch Function ・3-Screen Display (Setting) ・Window Comparator Type ・Zero cut-off range can be changed. |
Other Data |
---|
Series | Rated distance range | Piping specification Supply side | Piping specification Detection side |
---|---|---|---|
ISA3-F□L | 0.01 to 0.03 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-G□L | 0.02 to 0.15 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-H□L | 0.05 to 0.30 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
IO-Link Compatible 3-Screen Display Digital Gap CheckerISA3-L
Series | Download |
---|---|
ISA3-F□L |
|
ISA3-G□L |
|
ISA3-H□L |
|

■Double sensor providing improved preventive and predictive maintenance (IoT) based on IO-Link

Process data provides Displayed value , Outlet pressure and Supply pressure value .
Not only the displayed value, but also the pressure value (supply pressure, outlet pressure) which affect the detection can be transmitted in real time./p>

■IO-Link
IO-Link is an open communication interface technology between the sensor/actuator and the I/O terminal that is an international standard, IEC61131-9.

■Window Comparator Type
The gap range is adjustable.
■Zero cut-off range can be changed.
The lower limit of the display/setting range has been extended.
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: