-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_509
»
Flow Control Equipment
IN_PROD_511
»
Related Equipment
My List
My List Guide


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Related Equipment
Holder for Speed Controller TMH
![]() |
・A holder for securing a speed controller (In-line type)
with One-touch fittings ・Universal mounting |
Other Data |
---|
Type | Series |
---|---|
Holder | TMH |
Holder for Speed ControllerTMH
Type | Series | Download |
---|---|---|
Holder | TMH |
|
Residual Pressure Release Valve with One-touch Fittings KE□
![]() |
・Residual pressure in the cylinder can be easily released with the
push of a button. |
Other Data |
---|
Type | Series | Applicable tubing O.D. |
---|---|---|
With One-touch fittings without a push button guard | KEA | φ6 to φ12 |
With One-touch fittings with a push button guard | KEB | φ6 to φ12 |
Rc thread with a push button guard | KEC | Connection thread:Rc1/4,3/8 |
Residual Pressure Release Valve with One-touch FittingsKE□
Type | Series | Applicable tubing O.D. | Download |
---|---|---|---|
With One-touch fittings without a push button guard | KEA | φ6 to φ12 |
|
With One-touch fittings with a push button guard | KEB | φ6 to φ12 |
|
Rc thread with a push button guard | KEC | Connection thread:Rc1/4,3/8 |
|
Throttle valve AS-X214/AS-X21
![]() |
・Throttle valve (Without check valve):-X214
・Grease-free (Seal: Fluorine Coated) + Throttle valve (Without check valve): -X21 ・This product is a speed controller without check valve. Dimensions and specifications are the same as those of each speed controller. ∗For details, refer to Variations. |
Other Data |
---|
Throttle valveAS-X214/AS-X21
Download |
---|
Metering Valve with Silencer ASN2
![]() |
・Superior sound reducing performance (Over 20 dB at max. flow rate)
・Can be directly mounted on the exhaust port of a solenoid valve |
Other Data |
---|
Type | Series | Port size |
---|---|---|
Metering valve with silencer | ASN2 | M5 to 1/2 |
Metering Valve with SilencerASN2
Type | Series | Download |
---|---|---|
Metering valve with silencer | ASN2 |
|
Quick Exhaust Valve AQ
![]() |
・A wide selection of models are available.
|
Other Data |
---|
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Lip | AQ1500/ AQ1510 | M5・1/8 | - |
Diaphragm | AQ2000 to AQ5000 | 1/8 to 3/4 | - |
Built-in One-touch fittings | AQ240F/ AQ340F | - | φ4 to φ6,φ1/4'' |
Quick Exhaust ValveAQ
Type | Series | Applicable tubing O.D. | Download |
---|---|---|---|
Lip | AQ1500/ AQ1510 | - |
|
Diaphragm | AQ2000 to AQ5000 | - |
|
Built-in One-touch fittings | AQ240F/ AQ340F | φ4 to φ6,φ1/4'' |
|
Pilot Check Valve: Metal Body Type AS-X785
![]() |
・The use of a metal body improves strength and environmental resistance.
・Temporary intermediate stops are possible. ・Three types capable of connecting to female threads and One-touch fittings are available. |
Other Data |
---|
Type | Series | Port size on the cylinder side |
Applicable tubing O.D. |
---|---|---|---|
Pilot Check Valve Metal Body Type |
AS-X785 | 1/8 to 1/2 | φ6 to φ12 |
Pilot Check Valve: Metal Body TypeAS-X785
Type | Series | Applicable tubing O.D. | Download |
---|---|---|---|
Pilot Check Valve Metal Body Type |
AS-X785 | φ6 to φ12 |
|
Check Valve AK
![]() |
|
Other Data |
---|
Type | Series | Port size | Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type |
AK2000/AK4000 AK6000 |
1/8 to 1 | - | - |
Straight type | AKH | - | φ4 to φ12 | φ5/32'' to φ1/2'' |
Male connector type | AKH | M5 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Bushing type | AKB | 1/8 to 1/2 | - | - |
Made to Order for air/water |
・Body material: Brass, Stainless steel ・Rubber material: NBR, FKM, CR ・High temperature, low temperature ・Low cracking | 1/8 to 1/2 | - | - |
Check ValveAK
Type | Series | Download |
---|---|---|
In-line type | AK2000/AK4000 AK6000 |
|
Straight type | AKH |
|
Male connector type | AKH |
|
Bushing type | AKB |
|
Made to Order for air/water |
・Body material: Brass, Stainless steel ・Rubber material: NBR, FKM, CR ・High temperature, low temperature ・Low cracking |
|
5.0 MPa Check Valve VCHC40
![]() |
・Improved durability in high-pressure environments through the use of a
polyurethane elastomer poppet |
Other Data |
---|
Type | Series | Port size | Operating pressure |
---|---|---|---|
5.0 MPa | VCHC40 | 3/4,1 | 0.05 to 5.0MPa |
5.0 MPa Check ValveVCHC40
Type | Series | Download |
---|---|---|
5.0 MPa | VCHC40 |
|
Extension Prevention System ASS
![]() |
・Prevents accidents caused by sudden cylinder rod extensions
|
Other Data |
---|
Type | Series | Port size |
---|---|---|
Meter-out control | ASS100 to ASS600 | 1/8 to 1 |
Meter-in control | ASS110 to ASS310 | 1/8 to 3/8 |
Extension Prevention SystemASS
Type | Series | Download |
---|---|---|
Meter-out control | ASS100 to ASS600 |
|
Meter-in control | ASS110 to ASS310 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: