WEB Catalog

Product Information »  WEB Catalog  » Modular F.R.L./Pressure Control Equipment  » Electro-Pneumatic Regulators

Electro-Pneumatic Regulators

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100

    ・For the stepless control of air pressure in proportion to electrical signals
    ・Flow rate: Max. approx. 5 times (Compared with the existing model)
    ・Sensitivity: ±0.2% F.S. or less
    ・Linearity: ±1% F.S. or less
    ・Hysteresis: 0.5% F.S. or less
SeriesPort sizeSet pressure
ITV11001/8,1/40.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa
ITV21001/4,3/80.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa
ITV31001/4,3/8,1/20.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa

Electro-Pneumatic Regulator ITV

    ・Stepless control of air pressure in proportion to electrical signals
    ・Sensitivity: 0.2 kPa (100 kPa specification)
    ・Linearity: ±1% or less (F.S.)
    ・Hysteresis: 0.5% or less (F.S.)
    ・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C, IO-Link

     ▶IO-Link Master
SeriesPort sizeSet pressure (MPa)
ITV0000Built-in One-touch fitting
φ4,φ5/32
0.001 to 0.1
0.001 to 0.5
0.001 to 0.9
ITV10001/8,1/40.005 to 0.1
0.005 to 0.5
0.005 to 0.9
ITV20001/4,3/80.005 to 0.1
0.005 to 0.5
0.005 to 0.9
ITV30001/4,3/8,1/20.005 to 0.1
0.005 to 0.5
0.005 to 0.9

Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23

    ・Connects the electro-pneumatic regulator and the fieldbus device to
     the same manifold. This results in reduced wiring, less man hours for
     piping and a more compact size.
    ・Compact
     Installation area: 20% reduction, Occupied volume: 10% reduction
    ・Gain setting
    ・Sensitivity setting
    ・Remote control and monitoring are available.
SeriesPort sizeSet pressure (MPa)
ITV234
Electro-pneumatic
regulator for manifold
ø10 One-touch fitting0 to 0.7
ITV235
Electro-pneumatic
regulator for manifold
ø10 One-touch fitting0 to 0.9

Electronic Vacuum Regulator ITV

    ・Stepless control of vacuum pressure in proportion to electrical signals
    ・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C
SeriesPort sizeSet pressure (MPa)
ITV009□Built-in One-touch fitting
φ4,φ5/32
-1 to -100
ITV209□1/4-1.3 to -80

Controller for Electro-Pneumatic Regulator IC

    ・Is mainly used integrated with the ITV0000 series which is not equipped with a display function
    ・Converts digital input signals into analog output signals
    ・10 bit parallel input signal (maximum)
     Possible pressure setting of 210= 1024 points
    ・4-point preset output
     Applicable to programming functions with up to 20 steps
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX

    ・Stepless control of air pressure proportional to electrical signals
    ・Maximum supply pressure: 5.0 MPa
    ・Set pressure range: 0.01 to 3.0 MPa
    ・Maximum flow rate: 3000 L/min (ANR)
    ・Fluid: Air, N2, O2, Ar
    ・Wetted parts: Fluorine grease
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX
    Manual
    Series View search result
    ITVXView search result
  • 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX
    DoC
    Series View search result
    ITVXView search result
SeriesPort sizeSet pressure (MPa)
ITVX3/80.01 to 3.0

3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVH

    ・Maximum supply pressure: 3.0 MPa
    ・Set pressure range: 0.2 to 2.0 MPa
     Stepless control of air pressure up to 2.0 MPa
    ・Stability: ±1% F.S. or less
    ・Power consumption: 3 W or less
    ・Maximum flow rate: 3,000 L/min (ANR)
    ・Wetted parts: Fluorine grease
  • 3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVH
    Manual
    Series View search result
    ITVHView search result
  • 3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVH
    DoC
    Series View search result
    ITVHView search result
SeriesPort sizeSet pressure (MPa)
ITVH1/4,3/80.2 to 2.0

Go Top