WEB Catalog

Product Information »  WEB Catalog  » Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)  » Related Equipment for Vacuum Systems

Related Equipment for Vacuum Systems

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Adsorption Plate SP

    ・Ideal for the adsorption and fixing in place of thin sheets, glass panels, and soft workpieces
     Workpieces will not be deformed since they are adsorbed with multiple micro air vents on the adsorption surface.
    ・A high level of machining accuracy
    ・Strong adsorption force
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesShapeAdsorption surface sizeSintered metallic element particle dia.Suction port
SPRectangular, Square□50 x 50 mm, □100 x 100 mm, □150 x 150 mm
□200 x 200 mm, □250 x 250 mm, □300 x 300 mm
φ0.3 (Sphere)1/8

Free Mount Cylinder for Vacuum ZCUK

    ・In the rectangular compact cylinder CU series, which has a high level of mounting precision, a vacuum passage is provided in the rod to facilitate the mounting of a vacuum pad and to save space.
    ・Standard vacuum pads (ø2 to ø50) can be mounted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size:
(mm)
Vacuum pad diameterStroke
(mm)
ZCUK10, 16, 20, 25, 30φ2 to φ505 to 50

Vacuum Filter AFJ

    ・Prevents problems with vacuum equipment!
    ・Nominal filtration rating: 5, 40, 80 μm
    ・Large flow capacity: Max. 660 L/min (ANR)
    ・Elements can be reused by washing them.
    ・Water droplets can be removed.
    ・The bowl is covered with a transparent bowl guard.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRecommended flow rate
L/min (ANR)
Filtration
AFJ1/8,1/4,3/8,1/2180,380,6605,40,80

Drain Separator for Vacuum AMJ

    ・Remove water droplets from the air by simply installing it in vacuum equipment connection lines.
    ・Effective for removing water droplets from the air sucked into vacuum pumps, ejectors, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRecommended flow rate (L/min)
(ANR)
Max. operating pressure
(MPa)
Water droplet removal ratio
AMJ1/4, 3/8, 1/2, 3/4, 1200, 300, 5001.090%

Exhaust Cleaner for Vacuum Pump AMV

    ・Captures 99.5% of the greasy fumes exhausted from the vacuum pump
    ・Creates a comfortable working environment without oil mist
    ・Captures and separates 99.5% of even low-flow and highly concentrated greasy fumes
    ・Exhaust ducts from the vacuum pump are not required.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeMax. air flow
[L/min(ANR)]
Oil mist removalFiltration
AMV1, 11/2, 2, 3BJIS 10K FF flange
4BJIS 10K FF flange
360 to 1600099.5% or more0.3μm
(Filtration efficiency: 95%)

Related Equipment for Vacuum Systems 

    ・Directional Control Valves
    ・Vacuum Pressure Switches
    ・Vacuum Pressure Gauges
    ・Flow Control Equipment
    ・Made to Order

Go Top