-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_485
»
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
IN_PROD_487
»
Air Suction Filters
My List
My List Guide


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Air Suction Filters
Air Suction Filter ZFA
![]() |
・Prevents problems related to vacuum circuits or airborne contaminants
・Provides a large filter element surface |
Other Data |
---|
Series | Port size | Air flow capacity L/min (ANR) | Filtration (μm) |
---|---|---|---|
ZFA10 | 1/8 | 50 | 30 |
ZFA20 | 1/4 | 200 | 30 |
Air Suction FilterZFA
Series | Download |
---|---|
ZFA10 |
|
ZFA20 |
|
Air Suction Filter with One-touch Fittings ZFB
![]() |
・Prevents problems related to vacuum circuits or airborne contaminants
・Vacuum tubes can be connected and removed by a one-touch operation. |
Other Data |
---|
Series | Applicable tubing O.D. Metric |
Applicable tubing O.D. Inch |
Flow rate L/min (ANR) |
Filtration (μm) |
---|---|---|---|---|
ZFB10 | φ4, φ6 | φ3/16. φ1/4 | 10 to 20 | 30 |
ZFB20 | φ6, φ8 | φ1/4 | 30 to 50 | 30 |
ZFB30 | φ8, φ10 | φ3/8 | 75 | 30 |
ZFB40 | - | φ1/2 | 100 | 30 |
Air Suction Filter with One-touch FittingsZFB
Series | Download |
---|---|
ZFB10 |
|
ZFB20 |
|
ZFB30 |
|
ZFB40 |
|
In-line Air Filter ZFC
![]() |
・Operating pressure range: −100 kPa to 1.0 MPa
Both positive pressure and vacuum pressure can be used with one unit. ・Filtration: 5 μm, 10 μm (Made to order) ・With lock mechanism During positive pressure, it prevents components from being scattered when they are loosened. ・2 types of transparent case materials are available: Polycarbonate (Standard), Nylon (Made to order) Note 1) Supply pressure 0.7 MPa, Differential pressure 30 kPa Note 2) Made to order |
Other Data |
---|
Series | Applicable tubing O.D. Metric |
Applicable tubing O.D. Inch |
Flow rate L/min (ANR)Note 1) Positive pressure |
Flow rate L/min (ANR) Vacuum pressure |
Filtration (μm) |
---|---|---|---|---|---|
ZFC1□ | φ2, φ3.2 | φ1/8'' | 15 / 45 | 2 / 5 | 5,10Note 2) |
ZFC3□ | φ3.2, φ4 | φ1/8'', φ5/32'' | 50 / 80 | 7 / 10 | 5,10Note 2) |
ZFC5□ | φ4, φ6 | φ5/32'', φ1/4'' | 100 / 200 | 10 / 20 | 5,10Note 2) |
ZFC7□ | φ6, φ8 , φ10, φ12 | φ1/4'', φ5/16'', φ3/8'' | 250 / 450 / 550 / 650 | 30 / 70 /80 / 100 | 5,10Note 2) |
In-line Air FilterZFC
Series | Download |
---|---|
ZFC1□ |
|
ZFC3□ |
|
ZFC5□ |
|
ZFC7□ |
|
Vacuum Filter AFJ
![]() |
・Prevents problems with vacuum equipment!
・Nominal filtration rating: 5, 40, 80 μm ・Large flow capacity: Max. 660 L/min (ANR) ・Elements can be reused by washing them. ・Water droplets can be removed. ・The bowl is covered with a transparent bowl guard. |
Other Data |
---|
Series | Port size | Recommended flow rate L/min (ANR) |
Nominal filtration rating |
---|---|---|---|
AFJ | 1/8,1/4,3/8,1/2 | 180,380,660 | 5,40,80 |
Vacuum FilterAFJ
Series | Download |
---|---|
AFJ |
|
Suction Filter ZFC050
![]() |
・Small suction filter which can be installed directly
|
Other Data |
---|
Series | Port size IN side |
Port size OUT side |
Filtration (μm) |
---|---|---|---|
ZFC050 | M5 x 0.8, φ6 barb | M5 x 0.8 | 3μm, 20μm (Nominal) |
Suction FilterZFC050
Series | Download |
---|---|
ZFC050 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: