WEB Catalog

Product Information »  WEB Catalog  » Directional Control Valves  » Pilot Operated 3 Port Solenoid Valves

Pilot Operated 3 Port Solenoid Valves

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

3-Port Solenoid Valve  SYJ300/500/700

    ・Power consumption: 0.1 W (With power saving circuit)
    ・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
SYJ3000.360.310.0890.35(Standard)
0.1(With power saving circuit)
-100 kPa
SYJ5001.20.480.340.35(Standard)
0.1(With power saving circuit)
-100 kPa
SYJ7002.70.340.690.35(Standard)
0.1(With power saving circuit)
-100 kPa

3-Port Solenoid Valve VQZ100/200/300

    ・The external pilot specification can be used for vacuum applications.
    ・Can be mounted on an aluminum body manifold or a DIN rail
    ・Manifold type no.: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25,
              VV3QZ32, VV3QZ35
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VQZ1000.560.300.140.35(Standard)
0.9(High pressure type,
High speed response type)
-100 kPa
VQZ2001.70.360.450.35(Standard)
0.9(High pressure type,
High speed response type)
-100 kPa
VQZ3003.00.330.720.35(Standard)
0.9(High pressure type,
High speed response type)
-100 kPa

3-Port Solenoid Valve/Pilot Operated Poppet Type VP300/500/700

    ・Built-in full-wave rectifier (AC)
    ・Longer life expectancy: 50 million cycles or more
    ・Built-in strainer in the pilot valve
    ・The external pilot type can be used for vacuum applications.
    ・Manifold type no.: VV3P3, VV3P5, VV3P7
SeriesFlow rate characteristics
2→3(A→P)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→P)
b
Flow rate characteristics
2→3(A→P)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VP3004.20.231.01.55(Standard)
0.55(With power saving circuit)
0.4(Low wattage specification)
-100 kPa
VP5008.90.202.11.55(Standard)
0.55(With power saving circuit)
0.4(Low wattage specification)
-100 kPa
VP70015.30.223.71.55(Standard)
0.55(With power saving circuit)
-100 kPa

3-Port Solenoid Valve/Pilot Operated Poppet Type VG342

    ・Low power consumption
    ・No lubrication required
    ・Can be used under vacuum or low pressure
    ・Easy conversion to N.C., N.O., or external pilot
    ・Can be used as either a selector or divider valve (External pilot type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve/Pilot Operated Poppet Type VG342
    DoC
    Series View search result
    VG342View search result
SeriesFlow rate characteristics
2→3(A→P)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→P)
b
Flow rate characteristics
2→3(A→P)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VG342380.329.84(Standard)
1.8(Energy-saving type)
1.8(Continuous duty type)
-101.2 kPa

Large Size 3-Port Solenoid Valve VP3145/3165/3185

    ・Large flow capacity, small exhaust resistance
    ・Easy conversion to N.C. or N.O.

    ∗ The VP3145/3165/3185 series (AC coil) will be discontinued in September
     2024.
     Please select the VG342 instead of the VP3145 series.
SeriesFlow rate characteristics
2→3(OUT→EXH)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(OUT→EXH)
b
Flow rate characteristics
2→3(OUT→EXH)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VP3145260.357.012-101.2 kPa
VP3165Effective area:
330 mm2
Effective area:
330 mm2
Effective area:
330 mm2
12-101.2 kPa
VP3185Effective area:
670 mm2
Effective area:
670 mm2
Effective area:
670 mm2
12-101.2 kPa

ISO 13849-1 Certified/3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP/VG

    ・Safety standard ISO 13849-1 certified (Corresponding to category2 to 4)
    ・With detection of main valve position
    ・It is possible to construct a redundant system easily
    ・Highly reliable construction
    ・Safety limit switch can be selected
    ・With soft start-up function (-X555)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • ISO 13849-1 Certified/3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP/VG
    DoC
    Series View search result
    Residual pressure release valve
    VP542-X536
    Body ported
    View search result
    Residual pressure release valve
    VP544-X536
    Base mounted
    View search result
    Residual pressure release valve
    VP742-X536
    Body ported
    View search result
    Residual pressure release valve
    VP744-X536
    Base mounted
    View search result
    Dual residual pressure release valve
    VP544-X538
    View search result
    Dual residual pressure release valve
    VP744-X538
    View search result
    Dual residual pressure release valve with soft start-up function
    VP544-X555
    View search result
    Dual residual pressure release valve with soft start-up function
    VP744-X555
    View search result
    Dual residual pressure release valve
    VG342-X87
    View search result
SeriesCategoryFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Residual pressure release valve
VP542-X536
Body ported
28.90.202.1
Residual pressure release valve
VP544-X536
Base mounted
28.80.132.0
Residual pressure release valve
VP742-X536
Body ported
215.30.223.7
Residual pressure release valve
VP744-X536
Base mounted
215.00.173.4
Dual residual pressure release valve
VP544-X538
3,46.70.101.3
Dual residual pressure release valve
VP744-X538
3,49.70.082.1
Dual residual pressure release valve with soft start-up function
VP544-X555
3,46.70.101.3
Dual residual pressure release valve with soft start-up function
VP744-X555
3,49.70.082.1
Dual residual pressure release valve
VG342-X87
3,428.60.035.6

Go Top