WEB Catalog

Product Information »  WEB Catalog  » Clean Series/Low-Particle Generation  » Tubing

Tubing

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Polyurethane Tubing 10-TU

    Clean Series


    ・Flexible tubing 0.8 MPa max. (at 20℃)

    ★ Only black and blue are available for the inch size.
SeriesApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Color ★
10-TUφ4, φ6, φ8, φ10, φ12φ1/8Black, White, Red, Blue, Yellow, Green, Clear, Orange

Polyurethane Coil Tubing 10-TCU

SeriesApplicable tubing O.D.ColorNumber of cores
10-TCUφ4, φ6, φ8Black1, 2, 3

Polyurethane Flat Tubing 10-TFU

SeriesApplicable tubing O.D.ColorNumber of cores
10-TFUφ4, φ6, φ8Black2, 3

Polyolefin Tubing TPH

    ・Max. operating pressure (at 20℃): 1.0 MPa (ø4, ø6), 0.7 MPa (ø8, ø10, ø12)
SeriesApplicable tubing O.D.ColorFluid
TPHφ4,φ6,φ8,φ10,φ12Black, White, Red,Blue, Yellow, GreenAir, Water, etc.

Soft Polyolefin Tubing TPS

SeriesApplicable tubing O.D.ColorFluid
TPSφ4,φ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir, Water, etc.

Go Top