WEB Catalog

Product Information »  WEB Catalog  » Clean Series/Low-Particle Generation  » Flow Switch

Flow Switch

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

2-Color Display Digital Flow Switch/Low Particle Generation PF2M7-X300

    ・Low Particle Generation
     Flow control of a clean air blow in clean room environments
    ・Metal Material of Parts in Contact with Fluid: Stainless Steel 304
  • 2-Color Display Digital Flow Switch/Low Particle Generation PF2M7-X300
    Manual
    Series View search result
    PF2M7-X300View search result
  • 2-Color Display Digital Flow Switch/Low Particle Generation PF2M7-X300
    DoC
    Series View search result
    PF2M7-X300View search result
SeriesRated flow range (L/min)
PF2M7-X3000.2 to 10(0.2 to 5)
0.5 to 25(0.5 to 12.5)
1 to 50(1 to 25)
2 to 100(2 to 50)
( ): For CO2

3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)

    ・Applicable fluid: Air, N2
    ・Flow range: Max. 12000 L/min
    ・Flow ratio 100:1
     A wide range of flow measurement is possible with 1 product.
    ・Improved drainage and resistance to foreign matter
    ・Pressure loss: 75% reduction (20 kPa → 5 kPa)
    ・Through bore construction
    ・IO-Link compatible
    ・Can be connected to the air combination (Modular type)
    ・A 4-screen display digital flow switch with pressure/temperature sensor
     (modular type) is available.
     Simultaneous measurement of the (accumulated) flow rate, pressure, and temperature is possible.

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)
    Manual
    Series View search result
    PF3A7□HView search result
  • 3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)
    DoC
    Series View search result
    PF3A7□HView search result
SeriesRated flow range (L/min)
PF3A7□H10 to 1000
20 to 2000
30 to 3000
60 to 6000
120 to 12000

Go Top