WEB Catalog

Product Information »  WEB Catalog  » Fittings and Tubing  » Fittings for General Purposes(S Couplers/Multi-connectors)

Fittings for General Purposes(S Couplers/Multi-connectors)

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

S Couplers KK/KKH

    ・One-touch fitting type standardized (KK)
    ・Uses ultra high-impact PBT resin (KKH)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KKφ3.2,φ4,φ6,φ8
φ10,φ12,φ16
M5 x 0.8,1/8,1/4,3/8,1/2,3/4
KKH-1/8,1/4,3/8,1/2

S Couplers KK130

    ・Cv factor: Increased by 34%*
    ・Plug insertion force: Reduced by 22% (20 N)*
    ・Lightweight: Weight reduced by 14% (12 g)*
     * Compared to the existing model
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread (R, NPT)
KK130φ6,φ8,φ10,φ12
φ1/4'',φ5/16'',φ3/8'',φ1/2''
1/8,1/4,3/8,1/2

Multi-connector DM

    ・One-touch installation and removal of multi-tubes
    ・Prevents installation mistakes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNo. of connecting tubesApplicable tubing O.D.
DM6,12φ4,φ6

Multi-connector with One-touch Fittings DMK

    ・One-touch installation and removal of multi-tubes
    ・Prevents installation mistakes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNo. of connecting tubesApplicable tubing O.D.
DMK6,12φ3.2,φ4

Rectangular Multi-connector KDM

    ・One-touch installation and removal of multi-tubes
    ・Prevents installation mistakes
    ・Built-in One-touch fittings
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNo. of connecting tubesSizeApplicable tubing O.D.
KDM6 (-X955)6Metricφ2
KDM10,20Metricφ3.2,φ4,φ6,φ8
KDM10,20Inchφ1/8,φ5/32,φ1/4,φ5/16

Piping Module KB

    ・Centralized distribution of supply air
    ・One-touch installation and removal without the use of tools
    ・360º air output is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KBφ4,φ6,φ8,φ10,φ12,φ161/8,1/4,3/8,1/2

Go Top