WEB Catalog

Product Information »  WEB Catalog  » Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)  » Special Pads

Special Pads

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Bernoulli Gripper ZNC

    ・For the adsorption transfer of thin cloths, films, printed circuit boards,
     etc.
    ・Energy saving: Max. 79% reduction (Comparison of air consumption
     to lifting force)
    ・High lifting force: 65 N
     10.3 times that of the existing model (Existing model: 6.3 N → ZNC80:
     65 N)
    ・3 types of body materials: Aluminum, Resin, Stainless steel
    ・Attachments
     With stopper: Prevents workpiece slippage
     With vibration suppression cover: Suppresses the vibration noise of thin
     workpieces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesMaterialSizeAttachment
ZNCAluminum
Resin
Stainless steel
ø20, ø30, ø40, ø60, ø80With stopper
With vibration suppression cover

Bernoulli Gripper with Coanda Grip ZNC-C

    ・Reduces the impact of air flow on light-weight workpieces and adjacent
     workpieces
    ・Prevents lateral slide when suctioning the workpiece
     There is no risk of suctioning of powder matter adhering on the
     workpiece into the device and pipe, as the workpiece is suctioned while
     air is blow.
    ・Body material: Stainless steel, Aluminum
    ・With Coanda grip
     Prevents blowing away of workpiece before suctioning and lateral sliding
     of workpiece during suctioning
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesMaterialSizeAttachment
ZNC-CAluminum
Stainless steel
ø20, ø30, ø40, ø60, ø80With Coanda grip
With vibration suppression cover

Non-contact Gripper XT661

    ・Assists in non-contact workpiece transfer
    ・Max. workpiece suction distance: 10 mm
    ・2 types are available:
     Cyclone type: High lift: Max. 44 N
     Bernoulli type: Amplitude of the workpiece during gripping: ±0.01 mm or less
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Magnet Gripper MHM

    ・Attracts and holds heavy objects with a magnet
    ・Holding force: Max. 1000 N (ø50, Workpiece thickness 6 mm)
    ・Transfers steel plates without a vacuum
     Support workpieces with holes and uneven surfaces
    ・Holding force (Attraction force) can be adjusted.
    ・Drop prevention: Holds workpieces even when air is shut off
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesMax. holding force [N] (Workpiece thickness [mm])
MHM-1650(6)
MHM-25200(6)
MHM-32500(6)
MHM-501000(6)

Magnet Gripper MHM-X6400

    ・Steel plates can be transferred without a vacuum.
     Can support workpieces with holes and uneven surfaces when a vacuum pad cannot be used
    ・Holds workpieces even when the air is shut off
    ・High holding force: 80 N (Workpiece plate thickness: 0.6 mm), 120 N
     (Workpiece plate thickness: 1.4 mm)
    ・Residual holding force: 0.3 N or less (Reduces workpiece release time)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesHolding force (Workpiece plate thickness: 0.6 mm)
MHM-32D1-X640080 N
MHM-32D2-X640050 N
MHM-32D3-X640030 N

Go Top