Process Pumps
Process Pump/Double Acting Pump PA/PAX
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Process Pump/Double Acting Pump PA/PAX
Manual
Series View search result PA3□□0 View search result PA3□13 View search result PAX1□12 View search result
| Series | Actuation | Discharge rate (L/min) | Wetted parts material |
|---|---|---|---|
| PA3□□0 | Automatically operated type | 1 to 20 | ADC12 (Aluminum) SCS14 (Stainless steel) |
| PA3□13 | Air operated type | 0.1 to 12 | ADC12 (Aluminum) SCS14 (Stainless steel) |
| PAX1□12 | Automatically operated type Built-in pulsation attenuator | 0.5 to 10 | ADC12 (Aluminum) SCS14(Stainless steel) |
Process Pump PA5000
-
・Now with compact / energy saving / high-dispense-volume body material
polypropylene (PP)!
・Compact: Height 185 mm x Width 134 mm x Depth 202 mm
・Lightweight: 3.0 kg (Polypropylene)
・Fluid contact body material:
Selectable from PP (polypropylene), aluminum or stainless steel
・Automatically operated type and air operated type are available.
・Self-priming makes priming unnecessary
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Process Pump PA5000
Manual
Series View search result PA50□□ View search result PA51□□ View search result PA52□□ View search result
| Series | Actuation | Discharge rate (L/min) | Wetted parts material |
|---|---|---|---|
| PA50□□ | Automatically operated Air operated | 63 | Polypropylene (PP) |
| PA51□□ | Automatically operated Air operated | 60 | Aluminum (ADC12) |
| PA52□□ | Automatically operated Air operated | 60 | Stainless steel (SCS14) |
Process Pump/Single Acting Pump PB
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Process Pump/Single Acting Pump PB
Manual
Series View search result PB1011A View search result PB1013A View search result PB1313A View search result Process Pump/Single Acting Pump PB
DoC/IM
Series View search result PB1011A View search result PB1013A PB1313A
| Series | Actuation | Discharge rate (mL/min) | Wetted parts material |
|---|---|---|---|
| PB1011A | Built-in solenoid valve | 8 to 2000 | Polypropylene Stainless Steel 316 |
| PB1013A | Air operated type | 8 to 1000 | Polypropylene Stainless Steel 316 |
| PB1313A | Air operated type | 8 to 1000 | New PFA (Fluororesin) |
Process Pump Clean room PA(P)3000
-
2D CAD
Click here for 2D CAD Process Pump Clean room PA(P)3000
Manual
Series View search result PAP3310 View search result PAP3313 View search result
| Series | Actuation | Discharge rate (L/min) | Wetted parts material |
|---|---|---|---|
| PAP3310 | Automatically operated | 1 to 13 | New PFA (Fluororesin) |
| PAP3313 | Air operated | 0.1 to 9 | New PFA (Fluororesin) |
Non-Metallic Pump/Double Acting Pump PAF
-
*Tightening bolt, Air switching valve: Stainless steel
Use the PAF series standard products when a metal-free pump is necessary for hydrofluoric acid, etc.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Non-Metallic Pump/Double Acting Pump PAF
Manual
Series View search result PAF3410 View search result PAF3413 View search result PAF3410-X68 View search result PAF5410 View search result PAF5413 View search result
| Series | Actuation | Discharge rate (L/min) | Wetted parts material |
|---|---|---|---|
| PAF3410 | Automatically operated type | 1 to 20 | New PFA (Fluororesin) |
| PAF3413 | Air operated type | 1 to 15 | New PFA (Fluororesin) |
| PAF3410-X68 | Automatically operated type | 1 to 20 | New PFA (Fluororesin) |
| PAF5410 | Automatically operated type | 5 to 45 | New PFA (Fluororesin) |
| PAF5413 | Air operated type | 5 to 38 | New PFA (Fluororesin) |

List
Picture