-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_524
»
Process Valves
IN_PROD_527
»
2/3 Port Valves for General Purpose Fluid Control


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


2/3 Port Valves for General Purpose Fluid Control
Process Valve/2 Port Valve (2 Way Valve) for Compressed Air and Air-hydro Circuit Control VNA
![]() |
・Exclusively for pneumatic systems and air-hydro circuit controls
・The balance poppet permits normal and reverse flow. ・Air operated, external pilot solenoid |
Other Data |
---|
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VNA | N.C./N.O./C.O. | 1/8 to 2 | 10 to 50 |
Process Valve/2 Port Valve (2 Way Valve) for Compressed Air and Air-hydro Circuit ControlVNA
Series | Download |
---|---|
VNA |
|
Process Valve/2 Port Valve (2 Way Valve) for Fluid Control VNB
![]() |
・For controlling various fluids
・Can operate with a wide range of fluids, such as air, water, oil, gas, vacuum, etc., depending on the selected body and seal materials ・Air operated, external pilot solenoid |
Other Data |
---|
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VNB | N.C./N.O./C.O. |
1/8 to 2 1 1/4B to 2B |
7 to 50 |
Process Valve/2 Port Valve (2 Way Valve) for Fluid ControlVNB
Series | Download |
---|---|
VNB |
|
Steam Valve/2 Port Valve (2 Way Valve) for Steam VND
![]() |
・For steam control
・Adopts PTFE seals ・With indicator light (Option) ・Air operated type |
Other Data |
---|
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VND | N.C./N.O. |
1/8 to 2 1 1/4B to 2B |
7 to 50 |
Steam Valve/2 Port Valve (2 Way Valve) for SteamVND
Series | Download |
---|---|
VND |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: