-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_524
»
Process Valves
IN_PROD_1084
»
Valves for Water and Chemical Base Fluids


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Valves for Water and Chemical Base Fluids
Valve for Water and Chemical Base Fluids (2/3-Port Air Operated Valve) VCC
![]() |
・Applicable for 2 liquid paints (VCC12D)
PTFE diaphragm structure = Elimination of sliding parts Less paint adhesion ・Mountable on a robot arm (Space saving, Lightweight) 2 valves per station (30 mm pitch) 2/3-port valves mixed mounting Resin manifold block |
Other Data |
---|
Series | Orifice diameter | Fluid |
---|---|---|
VCC | φ3.8 |
Water/chemical-based paint, Ink, Cleaning fluid (Water, Butyl acetate), Air |
Valve for Water and Chemical Base Fluids (2/3-Port Air Operated Valve)VCC
Series | Download |
---|---|
VCC |
|
SUS316L Stainless Steel Fitting VCK
![]() |
・Since sealing tape is not required, there is no need to worry about insulation.
(Applicable for painting with high voltage) ・Easy insertion/removal of piping in narrow spaces |
Other Data |
---|
Series | Material/Description | Port size |
---|---|---|
VCK |
Stainless steel fitting (316L SS) |
G1/4 |
SUS316L Stainless Steel FittingVCK
Series | Download |
---|---|
VCK |
|
2-Layer Soft Fluoropolymer Tubing TQ
![]() |
・Carries fluid such as solvent with a soft and abrasion resistant tube.
・2-layer structure Outer layer: Special nylon resin Inner layer: Special fluoropolymer ・Internal smoothness: Equivalent to Ra 0.02 μm |
Other Data |
---|
Series | Tubing O.D. Metric size |
Color | Fluid |
---|---|---|---|
TQ | φ4, φ6, φ8, φ10, φ12 | Translucent (Material color) | Air, Water, Inert gas, Solvent |
2-Layer Soft Fluoropolymer TubingTQ
Series | Download |
---|---|
TQ |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: