-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_524
»
Process Valves
IN_PROD_1082
»
5.0 MPa 2/3 Port Solenoid Valves


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


5.0 MPa 2/3 Port Solenoid Valves
5.0 MPa Pilot Operated 2/3-Port Solenoid Valve & Check Valve VCH/VCHC
![]() |
・Service life: 10 million cycles
・Uses a polyurethane elastomer poppet for valve parts ・Improves durability at high pressures |
Other Data |
---|
Series | Type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VCH41 | 2-port valve, N.C. | G3/4, 1 | φ16 |
VCH42 | 2-port valve, N.O | G3/4, 1 | φ17.5 |
VCH410 | 3-port valve | G1/2 to 1 | φ18 |
VCHC40 | Check valve | G3/4, 1 | φ16 |
5.0 MPa Pilot Operated 2/3-Port Solenoid Valve & Check ValveVCH/VCHC
Series | Type | Download |
---|---|---|
VCH41 | 2-port valve, N.C. |
|
VCH42 | 2-port valve, N.O |
|
VCH410 | 3-port valve |
|
VCHC40 | Check valve |
|
Direct Operated Regulator for 6.0 MPa (Relieving Type) VCHR
![]() |
・Service life: 10 million cycles
Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet ・Uses NSF-H1 approved grease on guide rings (Sliding parts) ・Improved durability through the use of a metal seal type relief valve ・Uses a special fluororesin seal for sliding parts Stable unattached response, Not easily affected by pressure |
Other Data |
---|
Series | Model | Type | Port size | Set pressure (MPa) |
---|---|---|---|---|
VCHR | VCHR30/40 |
Direct operated regulator (Relieving type) |
G3/4,1,1 1/2 |
0.5 to 5.0 (Max. operating pressure 6.0) |
Direct Operated Regulator for 6.0 MPa (Relieving Type)VCHR
Series | Model | Type | Download |
---|---|---|---|
VCHR | VCHR30/40 | Direct operated regulator (Relieving type) |
|
5.0 MPa Silencer VCHN
![]() |
・Reduces clogging with its double-layer structure
・Noise reduction: 35 dB (A) |
Other Data |
---|
5.0 MPa SilencerVCHN
Download |
---|
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: