-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_556
»
Pneumatic Instrumentation Equipment
IN_PROD_934
»
Detection Conversion Units


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Detection Conversion Units
Pressure Switch IS
![]() |
・The pressure switch IS100 series can be utilized
for automatic air pressure control in a wide variety of fields, such as industrial machinery or chemical plants. ・Pressure adjustment range: 0.02 to 0.1 MPa ・Electric wiring: Various wiring and entry methods can be selected. ・Mechanical service life: 100,000 cycles |
Other Data |
---|
Series | Port size | Pressure adjustment range (MPa) | Contact |
---|---|---|---|
IS100 | Rc1/4 | 0.02 to 0.1 |
Using micro switch A, B 2 contacts |
Pressure SwitchIS
Series | Download |
---|---|
IS100 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: