-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_556
»
Pneumatic Instrumentation Equipment
IN_PROD_933
»
Actuators


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Actuators
P Cylinder (Cylinder with Positioner) CPA2/CPS1
![]() |
・Cylinder positioning in proportion to the input
signal (air pressure) is possible. ・Correction operation function: Returns to the initial setting position even when the position deviates due to load variations |
Other Data |
---|
Series | Bore size | Stroke (mm) |
Air connection port | Supply pressure (MPa) |
Input pressure (MPa) |
---|---|---|---|---|---|
CPA2 | φ50 to 100 | 25 to 300 | Rc1/4 female thread | 0.3 to 0.7 | 0.02 to 0.1 |
CPS1 | φ125 to 300 | 25 to 300 | Rc1/4 female thread | 0.3 to 0.7 | 0.02 to 0.1 |
P Cylinder (Cylinder with Positioner)CPA2/CPS1
Series | Download |
---|---|
CPA2 |
|
CPS1 |
|
Air Servo Cylinder IN-777
![]() |
Produced upon receipt of order ・Capable of air cylinder multipoint positioning and control ・Fast response and high positioning repeatability Positioning repeatability: ±0.5 mm ・Easier maintenance due to unitization ・Built-in self-diagnosis function (LED lamp and signal output) ・Emergency stop of the piston when the air or power supply is cut |
Other Data |
---|
Type | Series | Action | Bore size (mm) | Max. speed |
---|---|---|---|---|
Air servo cylinder | IN-777 | Double acting, Single rod | 125, 160, 200, 250, 320 |
ø125 to ø250:155 mm/sec ø320:80 mm/sec |
Air Servo CylinderIN-777
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Air servo cylinder | IN-777 | Double acting, Single rod | 125, 160, 200, 250, 320 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: