-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_553
»
Hydraulic Equipment
IN_PROD_555
»
Hydraulic Equipment


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Hydraulic Equipment
Vertical Suction Filter FHIA
![]() |
・Vertical suction filters are designed for installation between the pump and
reservoir tank. Their main function is to protect the pump. ・It is possible to detect clogging with the differential pressure indicator and differential pressure indication switch (CB-□□H). |
Other Data |
---|
Series | Port size | Rated flow rate L/min | Operating pressure |
Element μm (Nominal filtration) |
---|---|---|---|---|
FHIA | 1/2B to 4B | 30 to 1300 | Negative pressure |
Micromesh : 74, 105, 149 |
Vertical Suction FilterFHIA
Series | Download |
---|---|
FHIA |
|
Suction Filter with Case FH99
![]() |
・Compact, Lightweight
Cover and case material: Aluminum casting ・Prevents pump cavitation ・Easy element maintenance ・It is possible to detect clogging with the differential pressure indicator and differential pressure indication switch (CB--□□H). |
Other Data |
---|
Series | Port size | Rated flow rate L/min | Operating pressure |
Element μm (Nominal filtration) |
---|---|---|---|---|
FH99 | INLET : 1B to 4B | 20 to 900 | Negative pressure |
Micromesh : 74, 105, 149 |
Suction Filter with CaseFH99
Series | Download |
---|---|
FH99 |
|
Suction Guard FHG
![]() |
・Prevents collected dust from falling into the tank
・The replacement of flushing oil is not required. ・Easy maintenance and no air mixing ・Integrated lubrication port strainer, suction filter, and air breather ・It is possible to detect clogging with the differential pressure indicator and differential pressure indication switch (CB-□□H). |
Other Data |
---|
Series | Port size | Rated flow L/min | Operating pressure |
Element μm (Nominal filtration) |
---|---|---|---|---|
FHG | 1/2B to 3B | 18 to 450 | Negative pressure |
Micromesh : 74, 105, 149 |
Suction GuardFHG
Series | Download |
---|---|
FHG |
|
Line Filter FH
![]() |
・Compact, solid, and safe design
・Easy element replacement ・Easy fluid flow direction reversal ・It is possible to detect clogging with the differential pressure indicator and differential pressure indication switch (CB-□□H). |
Other Data |
---|
Series | Port size | Rated flow L/min | Operating pressure (MPa) |
Element μm (Nominal filtration) |
---|---|---|---|---|
FH34 |
Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) |
10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
FH44 |
Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) |
10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
FH54 |
Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) |
10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
FH64 |
Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) |
10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
Line FilterFH
Series | Download |
---|---|
FH34 |
|
FH44 |
|
FH54 |
|
FH64 |
|
Vertical Return Filter FHBA
![]() |
・Vertical return filters are designed for mounting directly on top of oil tanks used in
hydraulic systems. They prevent the dust generated within the circuit from entering the tank and help keep the oil clean. This efficient configuration reduces the total number of filters required. ・It is possible to detect clogging with the differential pressure indicator and differential pressure indication switch (CB-□□H). |
Other Data |
---|
Series | Port size (Rc) | Max. flow rate L/min | Element μm (Nominal filtration) |
---|---|---|---|
FHBA | 3/4 to 1 1/2 | 150, 300, 400 |
Paper : 5, 10, 20 Micromesh : 5, 10, 20 |
Vertical Return FilterFHBA
Series | Download |
---|---|
FHBA |
|
Return Filter FH100
![]() |
・Easy maintenance
・It is possible to detect clogging with the differential pressure indicator and differential pressure indication switch (CB-□□H). |
Other Data |
---|
Series | Port size (Rc) | Rated flow range L/min | Element μm (Nominal filtration) |
---|---|---|---|
FH100 | 3/4 to 3 |
Paper : 50 to 600 Micromesh : 60 to 700 |
Paper : 5, 10, 20 Micromesh : 74, 105 |
Return FilterFH100
Series | Download |
---|---|
FH100 |
|
Oil Filter FH150
![]() |
・Compact, Lightweight
Cover material: Aluminum die-casted ・Easy maintenance ・It is possible to detect clogging with the differential pressure indicator and differential pressure indication switch (CB-□□H). |
Other Data |
---|
Series | Port size (Rc) | Rated flow range L/min | Element μm (Nominal filtration) |
---|---|---|---|
FH150 | 1/4 to 1/2 | 5 to 20 | Paper : 5, 10, 20 |
Oil FilterFH150
Series | Download |
---|---|
FH150 |
|
Magnetic Separator FHM
![]() |
・Magnetic separators protect machinery from malfunctions, reduced precision, and
burnout by adsorbing and eliminating contaminants in the fluid by means of magnetism. This helps extend the service life of hydraulic equipment. |
Other Data |
---|
Series | Applicable fluid storage volume (L/unit) |
Flow speed | Fluid |
---|---|---|---|
FHM | 20 to 200 | 3 m/min or less |
FHMN : Petroleum, Water glycol, Cutting oil, Emulsion FHMV : Phosphoric ester |
Magnetic SeparatorFHM
Series | Download |
---|---|
FHM |
|
Fixed Pipe Type Oil Cooler: Water Cooled, Iron Particle Type HOWF
![]() |
・High heat transfer coefficient through the effects of turbulence
・Compact design requiring less installation space: 1/2 to 1/5 the size of existing oil coolers ・Flexible installation orientation ・Minimal pressure drop |
Other Data |
---|
Series | Heat transfer area (Inside pipe) m2 |
Heat exchange volume (kW) |
Flow rate L/min Oil side |
Flow rate L/min Cooling water side |
---|---|---|---|---|
HOWF | 0.077 to 1.28 | 5.2 to 73 | 20 to 800 | 40 to 125 |
Fixed Pipe Type Oil Cooler: Water Cooled, Iron Particle TypeHOWF
Series | Download |
---|---|
HOWF |
|
Floating Pipe Type Oil Cooler: Water Cooled, Copper Particle Type HOW
![]() |
・High heat conductivity
・Compact design requiring less installation space: 1/2 to 1/5 the size of existing oil coolers ・High heat transfer coefficient through the effects of turbulence ・Minimal pressure drop |
Other Data |
---|
Series | Heat transfer area (Inside pipe) m2 |
Heat exchange volume (kW) |
Flow rate L/min Oil side |
Flow rate L/min Cooling water side |
---|---|---|---|---|
HOW | 0.084 to 0.75 | 6 to 52 | 20 to 400 | 25 to 100 |
Floating Pipe Type Oil Cooler: Water Cooled, Copper Particle TypeHOW
Series | Download |
---|---|
HOW |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: