Compact Pressure Switch ZSE2/ISE2
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
-
・Can be integrated with a ZX or ZR ejector system
・Comes equipped with a suction filter as standard
∗ The ZSE2-0X series was discontinued in May 2024.
Please select the ZSE10 series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Pressure Switch ZSE2/ISE2
Manual
Series Type View search result ZSE2 Vacuum pressure View search result ISE2L Positive pressure View search result ISE2 Positive pressure View search result Compact Pressure Switch ZSE2/ISE2
DoC/IM
Series Type View search result ZSE2 Vacuum pressure View search result ISE2L Positive pressure View search result ISE2 Positive pressure View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ZSE2 | Vacuum pressure | 0 to -101 kPa |
ISE2L | Positive pressure | 0 to 100 kPa |
ISE2 | Positive pressure | 0 to 1 MPa |