High Speed 2 Port Valve (2 Way Valve) SX10
Process Valves » Compact 2/3 Port Solenoid Valves-
・High-speed response ON: 0.45 ms, OFF: 0.4 ms (±0.05 ms)
・Long service life: 5 billion cycles or more
・High frequency: 1200 Hz
・Width: 9 mm
・Low power consumption: 4 W
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD High Speed 2 Port Valve (2 Way Valve) SX10
Manual
Series View search result SX10 View search result SX10 View search result SX10 View search result High Speed 2 Port Valve (2 Way Valve) SX10
DoC
Series View search result SX10 View search result SX10 View search result SX10 View search result
Series | Flow rate (L/min) | Power consumption (W) | Max. operating frequency (Hz) |
---|---|---|---|
SX10 | 50 | 80 40 10 4 | 1200 1000 550 350 |
SX10 | 100 | 80 40 10 4 | 650 550 300 200 |
SX10 | 150 | 80 40 10 4 | 600 500 250 150 |