Air Slide Table 13-/22-MXQ
Clean Series/Low-Particle Generation » Air CylindersClean Series
・Integration of the guide rail and the table.
・Uses a recirculating linear guide for high rigidity and high precision
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 13-/22-MXQ | Double acting | 6, 8, 12, 16, 20, 25 |
Symmetric | 13-/22-MXQ□L | Double acting | 6, 8, 12, 16, 20, 25 |