Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
Step Motor Driver (Pulse Input Type) LECPA
Electric Actuators/Cylinders » Controllers/Drivers-
・A driver that uses pulse signals to allow positioning at any position
The actuator can be controlled from the customers' positioning unit.
・Return-to-origin command signal
・With force limit function (Pushing force/Gripping force operations are available.)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Step Motor Driver (Pulse Input Type) LECPA
Manual
Type Series View search result Pulse input
typeLECPA View search result Step Motor Driver (Pulse Input Type) LECPA
DoC
Type Series View search result Pulse input
typeLECPA View search result
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Pulse input type | LECPA | Step motor (Servo/24 VDC) | 24 VDC ±10% | 5 (Photo-coupler isolation) | 9 (Photo-coupler isolation) | ― |