Card Motor LAT3
Electric Actuators/Cylinders » Card Motor
-
・The transportation, pushing, and length measurement systems have beenminiaturized through the use of a linear motor.
・Thickness 9 mm, Weight 130 g (At a stroke of 10 mm)
・Linear motor type: Moving magnet type linear motor
・Max. pushing force: 6 N
・Positioning repeatability: ±5 μm
・Pushing measurement accuracy: ±10 μm
・Max. operating frequency: 500 cpm
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Card Motor LAT3
Manual
Model View search result LAT3F View search result LAT3M View search result LAT3 View search result Card Motor LAT3
DoC/IM
Model View search result LAT3F View search result LAT3M View search result LAT3 View search result
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Model | Stroke (mm) | Sensor (Optical linear encoder) Resolution | Pushing Maximum Instantaneous thrust | Positioning repeatability | Pushing measurement accuracy | Maximum speed |
---|---|---|---|---|---|---|
LAT3F | 10, 20, 30, 50 | 1.25μm | Up to 6 N | ±5μm | ±10μm | 400 mm/s |
LAT3M | 50 | 5μm | Up to 6 N | ±20μm | ±40μm | 400 mm/s |
LAT3 | 10, 20, 30 | 30μm | Up to 6 N | ±90μm | ±100μm | 400 mm/s |