Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Floating Joint J
Air Cylinders » Floating Joints/Rod End-
・The floating joint can absorb any off-centering or loss of parallel accuracy of the double acting cylinder, making centering unnecessary.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Floating Joint J
Manual
Type Series View search result Lightweight and compact type JT View search result Light weight type for light load JC View search result Standard JA,JAF,JAL View search result Standard JA-X530,JAF-X530,
JAL-X530Heavy load JAH,JAHF,JAHL For compact cylinders JB View search result Stainless steel type JS View search result
Type | Series | Applicable cylinder bore size (mm) |
---|---|---|
Lightweight and compact type | JT | 20,25,32,40 |
Light weight type for light load | JC | 20,25,32,40,50,63 |
Standard | JA,JAF,JAL | 6,10,15,20,25,30,40,50,63,80,100,125,140,160 |
Standard | JA-X530,JAF-X530, JAL-X530 | 180,200 |
Heavy load | JAH,JAHF,JAHL | 40,50,63,80,100 |
For compact cylinders | JB | 12,16,20,25,32,40,50,63,80,100,125,140,160 |
Stainless steel type | JS | 10,15,16,20,25,32,40,50,63 |