WEB Catalog

Product Information »  WEB Catalog  » Search result

Refrigerated Air Dryer IDF □E/F/D

Air Preparation Equipment » Air Dryers
    * The refrigerated air dryer IDF22E to IDF75E series is to be discontinued.
     Please consider selecting an IDF60 to 90 series refrigerated air dryer as a
     substitute.

     Discontinuation date
     IDF22E/IDFA22E: Discontinued
     IDF37E/IDFA37E: Scheduled to be discontinued as of the end of
     March 2024

     IDF55E/IDFA55E: Scheduled to be discontinued as of the end of
     September 2024

     IDF75E/IDFA75E: Scheduled to be discontinued as of the end of
     September 2024
SeriesRated inlet conditionAir flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
Applicable air compressor (kW)RefrigerantPort sizeCompressor
output
IDF1E35℃
0.7 MPa
0.10.120.75R134a
(HFC)
Rc3/8Less than 7.5kw
IDF2E35℃
0.7 MPa
0.20.2351.5R134a
(HFC)
Rc3/8Less than 7.5kw
IDF3E35℃
0.7 MPa
0.320.372.2R134a
(HFC)
Rc3/8Less than 7.5kw
IDF4E35℃
0.7 MPa
0.520.573.7R134a
(HFC)
Rc1/2Less than 7.5kw
IDF6E35℃
0.7 MPa
0.750.825.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDF8E35℃
0.7 MPa
1.221.327.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDF11E35℃
0.7 MPa
1.651.8211R134a
(HFC)
Rc3/4Less than 7.5kw
IDF15E135℃
0.7 MPa
2.83.115R134a
(HFC)
Rc1Less than 7.5kw
IDF22E35℃
0.7 MPa
3.94.322R407C
(HFC)
R1Less than 7.5kw
IDF37E35℃
0.7 MPa
5.76.137R407C
(HFC)
R1 1/2Less than 7.5kw
IDF55E40℃
0.7 MPa
8.49.855R407C
(HFC)
R2Less than 7.5kw
IDF75E40℃
0.7 MPa
11.012.475R407C
(HFC)
R2Less than 7.5kw
IDF100F40℃
0.7 MPa
16.018.8100R407C
(HFC)
R2Less than 7.5kw
IDF125F40℃
0.7 MPa
20.123.7125R407C
(HFC)
65(2 1/2B)
flange
Less than 7.5kw
IDF150F40℃
0.7 MPa
25.030.0150R407C
(HFC)
80(3B)
flange
Less than 7.5kw
IDF190D40℃
0.7 MPa
32.038.0190R407C
(HFC)
80(3B)
flange
Less than 7.5kw
IDF240D40℃
0.7 MPa
43.050.0240R407C
(HFC)
100(4B)
flange
Less than 7.5kw
IDF370D35℃
0.7 MPa
54.065.0370R407C
(HFC)
150(6B)
flange
More than 7.5kw

Go Top