Offset Pin Shift Cylinder CDQ2B-X2839
Air Cylinders » Pin Shift CylinderArc Welding Process Equipment » Specialty Cylinders
-
・With high rigidity offset load capacity
・High rigidity, High precision
With plate extended: Deflection of ±0.1 mm or less
・3 different port location directions can be selected.
・Can be mounted from 2 directions
・Coil scrapers equipped as standard
・Auto switches are mountable.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Type | Series | Bore size (mm) | Stroke (mm) |
---|---|---|---|
Offset pin shift cylinder | CDQ2B-X2839 | 32, 40, 50 | 25, 50, 75 |