WEB Catalog

Product Information »  WEB Catalog  » Search result

Filter Regulator AW-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Easy element replacement
     The element and the bowl are integrated.
     Replacement can be done in hand.
    ・Energy-saving regulator Pressure drop: Max. 50% improvement
    ・Reduced required maintenance space: Max. 46% reduction
    ・Better visibility & increased safety
     The bowl is covered with a transparent bowl guard.

    ∗ The AW-A series will be discontinued in March 2025.
     Please select the AW-D series.▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Filter Regulator AW-A
    Manual
    Series View search result
    AW10 to 40-AView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW10 to 40-AM5,1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
5

Go Top