-
WEB Catalog
Product Information »
WEB Catalog
My List
My List Guide


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


3-Color Display Digital Flow Switch for Water PF3W
![]() |
・3-color/2-screen display
・Integrated temperature sensor ・40% smaller than existing product ・IP65 compliant, non-grease type ・Fluid temperature : 0 to 90℃ ・PVC piping type : Applicable to deionized water and chemical liquids, etc ・IO-Link Compatible |
Other Data |
---|
Series | Rated flow range (L/min) |
---|---|
PF3W |
0.5 to 4 2 to 16 5 to 40 10 to 100 50 to 250 |
3-Color Display Digital Flow Switch for WaterPF3W
Series | Download |
---|---|
PF3W |
|

■3-color display Digital flow monitor: The set value can be copied to up to 10 flow monitors simultaneously

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: