Non-Metallic Pump/Double Acting Pump PAF
Process Pumps(Diaphragm Pumps) » Process PumpsFluoropolymer Equipment/PVC Equipment » Fluoropolymer Process Pumps

-
*Tightening bolt, Air switching valve: Stainless steel
Use the PAF series standard products when a metal-free pump is necessary for hydrofluoric acid, etc.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Non-Metallic Pump/Double Acting Pump PAF
Manual
Series View search result PAF3410 View search result PAF3413 View search result PAF3410-X68 View search result PAF5410 View search result PAF5413 View search result
Safety Instructions Series Variations Related Products Applicable Fluids Product Specific Precautions Green Procurement (RoHS)
Series | Actuation | Discharge rate (L/min) | Wetted parts material |
---|---|---|---|
PAF3410 | Automatically operated type | 1 to 20 | New PFA (Fluororesin) |
PAF3413 | Air operated type | 1 to 15 | New PFA (Fluororesin) |
PAF3410-X68 | Automatically operated type | 1 to 20 | New PFA (Fluororesin) |
PAF5410 | Automatically operated type | 5 to 45 | New PFA (Fluororesin) |
PAF5413 | Air operated type | 5 to 38 | New PFA (Fluororesin) |