WEB Catalog

Product Information »  WEB Catalog  » Search result

AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU

Electric Actuators/Cylinders » Controllers/Drivers
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
    ・Position control, speed control, and torque control can be used.
    ・Control encoder: Absolute 20-bit encoder
     (Resolution: 1048576 p/rev)
    ・Applicable Fieldbus protocol: MECHATROLINK-Ⅰ, MECHATROLINK-Ⅲ

    Click here for the setup software
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU
    Manual
    Type Series View search result
    MECHATROLINK-Ⅱ type
    (For absolute encoder)
    LECYMView search result
    MECHATROLINK-Ⅲ type
    (For absolute encoder)
    LECYUView search result
  • AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU
    DoC
    Type Series View search result
    MECHATROLINK-Ⅱ type
    (For absolute encoder)
    LECYMView search result
    MECHATROLINK-Ⅲ type
    (For absolute encoder)
    LECYUView search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
MECHATROLINK-Ⅱ type
(For absolute encoder)
LECYMAC servo motor
(100/200/400 W)
200 to 230 VAC
(50/60 Hz)
7
(Number of optional allocations)
1
(Number of fixed allocations)
3
(Number of optional allocations)
MECHATROLINK-Ⅲ type
(For absolute encoder)
LECYUAC servo motor
(100/200/400 W)
200 to 230 VAC
(50/60 Hz)
7
(Number of optional allocations)
1
(Number of fixed allocations)
3
(Number of optional allocations)

Go Top